NEO-flat-C

(MCHÖU) screened, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Special-Neoprene-flat cable, screened,
    adapted to DIN VDE 0250-809
  • Temperature range
    flexing -30°C bis +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Minimum bending radius
    15x cable thickness
  • Radiation resistance
    up to 50x106 cJ/kg (up to 50 Mrad)
Cable structure
  • Copper conductor bare or tinned to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of special rubber
  • Core identification to DIN VDE 0293
    - up to 5 cores coloured
    - from 7 cores, black with continuous
       white numbering
  • GN-YE conductor
  • Cores screened individually
  • Cores laying parallel
  • Copper screened braiding,
    approx. 85% coverage
  • Outer sheath of special Neoprene
  • Outer sheath coulor: black (RAL 9005)
Properties
  • Outer sheath cold resistant
  • Extensively oil resistant
  • Extremely small bending radius
  • High flexibility
  • Minimum waste of space
  • Packeting possibility
  • The high degree of screening density
    assures disturbance-free transmission
    of all signal and impulses
  • Outdoor application
Tests
  • Behaviour in fire
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Neoprene screened flat cables are used mainly as trailing cable for crane installations, floor conveyer systems and shelf control units. These cables are also available for export with UL-approval on request.
Installation notes
Cables reels with flat cables must be transported in standing position on the flange. A bending flexibility can be achieved on a plane surface. For this purpose, the corresponding fitting instructions should be followed.
  • Put the cable trolly on the guiding rail or upon carrier beam and push them together at the starting point. The distance between the bedding surface of two cable trollys must be wider than the double thickness of a cable-packet.
  • During the packeting performance, it must be started with the smaller cross section which lays on the bedding surface and will be builded successively so that the biggest cross section is laying on the top.
  • Further, be careful of a symmetrical load distribution.
  • In case of multicore flat cables with small cross section, smaller than 2,5 mm², is very critical due to its low tensile stress. In such case, you should add 10% reserve wire for calculation.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer
dimension

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

28100

8 G 1,5

7,9 x 42,0

231,0

520,0

16

28101

12 G 1,5

7,9 x 61,0

346,0

790,0

16

28102

4 G 2,5

8,5 x 25,5

164,0

420,0

14

28103

6 G 2,5

8,5 x 34,5

247,0

540,0

14

28104

12 G 2,5

8,9 x 68,0

494,0

1000,0

14

28302

4 G 25

16,0 x 51,0

1116,0

1650,0

4