LifYCY

high flexible, paired, screened, EMC-preferred type, meter marking

Produktfoto
Technical data
  • Special PVC connecting cable, adapted
    to DIN VDE 0812 and 0814
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Operating peak voltage  350 V
    (not for heavy current installation purposes)
  • Test voltage 1200 V
  • Breakdown voltage min. 2400 V
  • Insulation resistance
    min. 10 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper, extra fine conductors
    (single wire diameter 0,05 mm)
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs
  • Pairs stranded in layers
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour grey (RAL 7032)
  • with meter marking
Properties
  • Extensively oil resistant, oil-/ chemical
    Resistance - see table Technical
    Informations
  • The materials used in manufacture are
    cadmium-free and contain no silicone
    and free from substances harmful to
    the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Application
These screened cables are used as connecting cable for signal, measuring, control and speaking purposes for example in Intercom systems, weighing instruments, equipment for office works, computers and telecommunication equipment etc. The cable offers a flexible handling and installation. Due to pair-twisting, the electrical unbalances of the cable itself can be reduced and cross-talk effects are avoided. The tinned copper screened braiding serves as protection against outer high frequency influences (capacitance unbalance). The drain wire ensure an exact connection to the earth clamp. The cables are suitable for fixed installation and flexible application, free-moving without tensile stress and without forced guiding operation in dry, damp and wet places for medium mechanical stress.
EMC = Electromagnetic compatibillity
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = The product is conformed with the EC Low-Voltage Directive 2006/95/EC.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

15987

2 x 2 x 0,2

5,7

24,0

60,0

-

15988

3 x 2 x 0,2

6,1

35,0

70,0

-

15989

4 x 2 x 0,2

6,6

45,0

80,0

-

15990

5 x 2 x 0,2

7,9

54,0

90,0

-

15991

6 x 2 x 0,2

8,3

56,0

100,0

-

15992

7 x 2 x 0,2

8,3

68,0

120,0

-

15993

8 x 2 x 0,2

9,4

72,0

130,0

-

15994

10 x 2 x 0,2

10,2

108,0

150,0

-

15995

12 x 2 x 0,2

10,9

125,0

180,0

-

15996

16 x 2 x 0,2

12,3

144,0

210,0

-

15997

18 x 2 x 0,2

13,1

155,0

230,0

-

15998

20 x 2 x 0,2

13,2

216,0

250,0

-

15999

24 x 2 x 0,2

15,0

228,0

330,0

-

16000

32 x 2 x 0,2

16,6

269,0

400,0

-