JZ-500 COLD

flexible at low temperature, number coded, meter marking

Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7.5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type YI4
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of cold flexible special PVC
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This cold-flexible PVC hose cable is used under average stress for flexible applications with free movement, without tensile load and without forced motion guide in dry, moist, wet rooms and outside, as measuring and control cable at machine tools, conveyor belts and transport belts, production streets, in plant construction, in air condition construction and in refrigerated warehouses. Selected PVC mixtures guarantee good flexibility, efficient and fast installation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

10750

2 x 0,5

4,8

9,6

40,0

20

10751

3 G 0,75

5,6

21,6

54,0

19

10752

3 x 0,75

5,6

21,6

54,0

19

10753

4 G 0,75

6,3

28,8

66,0

19

10754

4 x 0,75

6,3

29,0

66,0

19

10755

5 G 0,75

6,9

36,0

80,0

19

10756

5 x 0,75

6,9

36,0

80,0

19

10757

7 G 0,75

7,5

50,0

110,0

19

10758

7 x 0,75

7,5

50,0

110,0

19

10759

12 G 0,75

9,8

86,0

179,0

19

10760

18 G 0,75

12,2

130,0

257,0

19

10761

25 G 0,75

14,3

180,0

365,0

19

10762

2 x 1

5,6

19,2

60,0

18

10763

3 G 1

5,9

29,0

72,0

18

10764

3 x 1

5,9

29,0

72,0

18

10765

4 G 1

6,6

38,4

86,0

18

10766

4 x 1

6,6

38,4

86,0

18

10767

5 G 1

7,3

48,0

104,0

18

10768

5 x 1

7,3

48,0

104,0

18

10769

7 G 1

8,1

67,0

141,0

18

10770

7 x 1

8,1

67,0

141,0

18

10771

12 G 1

10,4

115,0

230,0

18

10772

18 G 1

12,9

173,0

343,0

18

10773

25 G 1

15,4

240,0

485,0

18

10774

2 x 1,5

6,4

29,0

70,0

16

10775

3 G 1,5

6,8

43,0

90,0

16

10776

3 x 1,5

6,8

43,0

90,0

16

10777

4 G 1,5

7,4

58,0

109,0

16

10778

4 x 1,5

7,4

58,0

109,0

16

10779

5 G 1,5

8,3

72,0

131,0

16

10780

5 x 1,5

8,3

72,0

131,0

16

10781

6 G 1,5

9,2

86,0

157,0

16

10782

7 G 1,5

9,2

101,0

184,0

16

10783

7 x 1,5

9,2

101,0

184,0

16

10784

12 G 1,5

11,8

173,0

309,0

16

10785

18 G 1,5

14,6

259,0

440,0

16

10786

25 G 1,5

17,4

360,0

620,0

16

10787

2 x 2,5

7,8

48,0

112,0

14

10788

3 G 2,5

8,3

72,0

148,0

14

10789

3 x 2,5

8,3

72,0

148,0

14

10790

4 G 2,5

9,2

96,0

178,0

14

10791

4 x 2,5

9,2

96,0

178,0

14

10792

5 G 2,5

10,1

120,0

221,0

14

10793

5 x 2,5

10,1

120,0

221,0

14

10794

7 G 2,5

11,2

168,0

306,0

14

10795

7 x 2,5

11,2

168,0

306,0

14

10796

4 G 6

13,0

230,0

424,0

10

10797

5 G 6

14,5

288,0

525,0

10