JB-750 HMH-C

flexible control cable, coloured core, halogen-free, screened, extremely fire resistant, oil resistant1) , EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Halogen-free core flexible control cable,
    adapted to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and
    DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11
  • Temperature range
    flexing -15°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage U0/U 450/750 V
  • Test voltage 3000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 12,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of halogen-free polymer
    compound type TI6 to
    DIN VDE 0207-363-7 / DIN EN 50363-7
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of halogen-free polyner
    compound type TM7 to
    DIN VDE 0207-363-8 / DIN EN 50363-8
  • Sheath colour: grey (RAL 7001)
  • With meter marking
  • LS0H = Low Smoke Zero Halogen
Properties
  • 1) We recommend you for critcal
    applications a consultation
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • G = with GN-YE conductor
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JB-750 HMH
Application
Halogen-free, flame retardant control cables are used for instrumentation and control cables in tooling machinery, conveyor and transportation belts, production lines, in plant construction, air-conditioning systems as well as in iron and steel works. For fixed installation or for flexing applications, for casual, not constantly recurring free movement without forced motion and without tensile stress for medium mechanical loads. The cable is suitable for use in dry, damp and wet environments and for installation on plaster An interference-free transmission of signals and pulse in assured by the high degree of screening.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

11942

3 G 1,5

8,4

80,0

125,0

16

11943

4 G 1,5

9,3

97,0

160,0

16

11944

5 G 1,5

10,2

119,0

193,0

16

11945

3 G 2,5

9,9

144,0

198,0

14

11946

4 G 2,5

11,0

148,0

240,0

14

11947

5 G 2,5

12,2

181,0

280,0

14

11948

3 G 4

12,1

174,0

251,0

12

11949

4 G 4

13,3

230,0

315,0

12

11950

5 G 4

14,7

273,0

396,0

12

11951

4 G 6

15,0

305,0

430,0

10

11952

5 G 6

16,6

439,0

524,0

10

11953

4 G 10

18,9

535,0

804,0

8

11954

5 G 10

21,1

592,0

942,0

8

11955

4 G 16

21,9

740,0

1190,0

6

11956

5 G 16

24,3

895,0

1370,0

6

11957

4 G 25

27,0

1140,0

1968,0

4

11958

5 G 25

30,0

1380,0

2514,0

4

11959

4 G 35

29,6

1576,0

2540,0

2

11960

5 G 35

32,9

1930,0

3260,0

2

11961

4 G 50

35,3

2155,0

3668,0

1

11962

4 G 70

39,0

3120,0

5076,0

2/0

11963

4 G 95

45,6

4043,0

6807,0

3/0

11964

4 G 120

50,8

5069,0

8612,0

4/0