UL/CSA Control Cables
- JZ-602 two approvals control cable, 90 °C, 600V, meter marking
- JZ-603 Multi approvals control cable, meter marking
- TRAYCONTROL 500
flexible, oil-resistant, open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79 Edition 2012 - TRAYCONTROL 530
flexible TC-ER control cable with coloured cores - JZ-600 UL/CSA flexible, number coded, 0,6/1kV, meter marking
- JZ 604 TC TRAY CABLE PVC power cable, exposed run, 90°C, 600V, NFPA79 Edition 2012, meter marking
- TRAYCONTROL 600
flexible, oil-resistant, open installation (TC-ER),
NFPA 79 Edition 2012 - H05VV-F/SJT 300V, according to DIN VDE 0281 and UL 62
- H05VV-F/SJT 300V, according to DIN VDE 0281 and UL 62
- H05VV-F/UL VDE-HAR-UL 500 V, according to DIN VDE 0281 and UL-Style 20195
- FROR CEI 20-22 II
- C.N.O.M.O Type N0VV5-F according to NFC 32-207
- JZ-602-CY EMC-preferred type, 90 °C 600V, screened two approvals control cable, meter marking
- JZ-603-CY Multi approvals control cable, Cu-screened, EMC-preferred, meter marking
- TRAYCONTROL 500-C
flexible, oil-resistant, screened, EMC-preferred type,
open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79 Edition 2012 - JZ-600-Y-CY UL/CSA flexible, number coded, 0,6/1kV, EMC-preffered type, meter marking
- JZ 604-FCY TC TRAY CABLE PVC
power cable, screened, exposed run, NFPA 79 Edition 2012, 90°C, 600V, EMC-preferred type, meter marking - JZ 604-YCY TC TRAY CABLE PVC power cable, screened, exposed run, NFPA 79 Edition 2012, 90°C, 600V, EMC-preferred type, meter marking
- TRAYCONTROL 600-C
flexible, oil-resistant, screened, EMC-preferred type,
open installation (TC-ER), NFPA 79 Edition 2012 - JZ-602-PUR 80°C, 600V, two approvals control cable, meter marking
- JZ-602-PUR DC/AC 80°C, 600V, two approvals control cable, meter marking
- JZ-600 PUR tear and coolant resistant, 0,6/1kV, meter marking
- JZ-602-C-PUR screened two approvals control cable, 80°C, 600V, EMC-preferred type, meter marking
- JZ-600-YC-PUR tear and coolant resistant, 0,6/1kV, Cu-screened, EMC-preferred type, meter marking
- TRAYCONTROL 670 HDP / 670-C HDP
flexible, oil-resistant, open installation (TC-ER), NFPA 79 Edition 2012 - MEGAFLEX® 500 halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
- MEGAFLEX® 600 halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking
- MEGAFLEX® 500-C halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, screened, EMC-preferred types, meter marking
- MEGAFLEX® 600-C halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking