HELUTOP® HT-MS-EX-d 1 EMV

Logo Image Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
Note

Also available in stainless steel 1.4404, further sizes or for other temperature ranges on request.

 

Certificate of Conformity: IMQ 11 ATEX 018 X

Marking: Ex-d, Ex-e EX II 2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb III CDb

Unit: 1 pcs

Description

HELUTOP® HT-MS-EX-d 1 EMV

Description

For use in explosive areas. For cables with braided hose, copper tinned (EMC)

Areas of application
  • Zone 1, Zone 2, Zone 21, Zone 22, IIA, IIB, IIC
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Height

mm

Net EUR/100 items

906959

M16 x 1,5

4,0 - 8,0

16,0

22

28,5

o. r.

906960

M20 x 1,5

4,0 - 12,0

18,0

22

27

o. r.

906961

M25 x 1,5

10,0 - 18,0

16,0

28

30,5

o. r.

906962

M32 x 1,5

14,0 - 24,0

19,0

35

33

o. r.

906963

M40 x 1,5

22,0 - 32,0

20,0

45

40,5

o. r.

906964

M50 x 1,5

26,0 - 35,0

20,0

55 / 50

43,5

o. r.