Industrial Ethernet

HELUKAT® 100IND SF/UTP 2x2xAWG26/7 FRNC

Logo Image
Produktfoto
Cable structure
SF/UTP 2x2xAWG26/7 (stranded)
Description

Industrial Ethernet HELUKAT® 100IND SF/UTP flex 2 pairs, FRNC and PUR Cat.5e

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(db/100m)

9,5

12,1

24,8

32,0

Next

(db)

50,3

47,2

38,4

35,3

Application

HELUKAT® 100IND Category 5e FRNC flex is designed for flexible use. Thanks to the FRNC sheath, it also offers halogen free and flame retardent parameters.

The PUR version is excellent oil resistant, halogen free and abrasion resistant and is UL recognized with AWM style 21576 for 1000V/80°C and can be used in drag chain with low performance.

Norms and standards
Acc. ISO/IEC 11801, acc. EN 50173, acc. EIA/TIA 568-A, Category 5e, flame retardent acc. IEC 60332-1-2, halogen free acc. IEC 60754-1
Downloads
Product Sheet

Part no.

Designation

805701

SF/UTP 2x2xAWG26/7 (stranded)

805702

SF/UTP 2x2xAWG26/7 (stranded)