Designation | No. of fibres | Fibre type | Fibre category | Number of fibres per core | Outer Ø app. mm | Max. tensile force N | Min. stat. bending radius mm | Caloric load app. MJ / m | Max. transverse pressure N / cm | Weight kg / km | Part no. | A-DQ(ZN)B2Y | 24 | Multimode G50/125 | OM2 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 81382 | A-DQ(ZN)B2Y | 24 | Multimode G62.5/125 | OM1 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 80219 | A-DQ(ZN)B2Y | 24 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 80188 | A-DQ(ZN)B2Y | 36 | Multimode G50/125 | OM2 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 81108 | A-DQ(ZN)B2Y | 36 | Multimode G62.5/125 | OM1 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 81109 | A-DQ(ZN)B2Y | 36 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 81110 | A-DQ(ZN)B2Y | 48 | Multimode G50/125 | OM2 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 82648 | A-DQ(ZN)B2Y | 48 | Multimode G62.5/125 | OM1 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 81112 | A-DQ(ZN)B2Y | 48 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 81113 | A-DQ(ZN)B2Y | 60 | Multimode G50/125 | OM2 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 80207 | A-DQ(ZN)B2Y | 60 | Multimode G62.5/125 | OM1 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 80223 | A-DQ(ZN)B2Y | 60 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,5 | 2700 | 210,0 | 2,70 | 600 | 95,0 | 80191 | A-DQ(ZN)B2Y | 72 | Multimode G50/125 | OM2 | 12 | 11,0 | 2700 | 220,0 | 2,90 | 600 | 100,0 | 81133 | A-DQ(ZN)B2Y | 72 | Multimode G62.5/125 | OM1 | 12 | 11,0 | 2700 | 220,0 | 2,90 | 600 | 100,0 | 81134 | A-DQ(ZN)B2Y | 72 | Single-mode E9/125 | ITU-T G.652 | 12 | 11,0 | 2700 | 220,0 | 2,90 | 600 | 100,0 | 81120 | A-DQ(ZN)B2Y | 84 | Multimode G50/125 | OM2 | 12 | 12,0 | 3000 | 240,0 | 3,60 | 600 | 140,0 | 80208 | A-DQ(ZN)B2Y | 84 | Multimode G62.5/125 | OM1 | 12 | 12,0 | 3000 | 240,0 | 3,60 | 600 | 140,0 | 80224 | A-DQ(ZN)B2Y | 84 | Single-mode E9/125 | ITU-T G.652 | 12 | 12,0 | 3000 | 240,0 | 3,60 | 600 | 140,0 | 80192 | A-DQ(ZN)B2Y | 96 | Multimode G50/125 | OM2 | 12 | 12,0 | 3000 | 240,0 | 3,60 | 600 | 140,0 | 81135 | A-DQ(ZN)B2Y | 96 | Multimode G62.5/125 | OM1 | 12 | 12,0 | 3000 | 240,0 | 3,60 | 600 | 140,0 | 81136 | A-DQ(ZN)B2Y | 96 | Single-mode E9/125 | ITU-T G.652 | 12 | 12,0 | 3000 | 240,0 | 3,60 | 600 | 140,0 | 81121 | A-DQ(ZN)B2Y | 108 | Multimode G50/125 | OM2 | 12 | 13,5 | 3000 | 270,0 | 4,30 | 600 | 155,0 | 80209 | A-DQ(ZN)B2Y | 108 | Multimode G62.5/125 | OM1 | 12 | 13,5 | 3000 | 270,0 | 4,30 | 600 | 155,0 | 80225 | A-DQ(ZN)B2Y | 108 | Single-mode E9/125 | ITU-T G.652 | 12 | 13,5 | 3000 | 270,0 | 4,30 | 600 | 155,0 | 80193 | A-DQ(ZN)B2Y | 120 | Multimode G50/125 | OM2 | 12 | 13,5 | 3000 | 270,0 | 4,30 | 600 | 155,0 | 80210 | A-DQ(ZN)B2Y | 120 | Multimode G62.5/125 | OM1 | 12 | 13,5 | 3000 | 270,0 | 4,30 | 600 | 155,0 | 80226 | A-DQ(ZN)B2Y | 120 | Single-mode E9/125 | ITU-T G.652 | 12 | 13,5 | 3000 | 270,0 | 4,30 | 600 | 155,0 | 80194 | A-DQ(ZN)B2Y | 144 | Multimode G50/125 | OM2 | 12 | 14,5 | 3000 | 290,0 | 5,40 | 600 | 200,0 | 80211 | A-DQ(ZN)B2Y | 144 | Multimode G62.5/125 | OM1 | 12 | 14,5 | 3000 | 290,0 | 5,40 | 600 | 200,0 | 80227 | A-DQ(ZN)B2Y | 144 | Single-mode E9/125 | ITU-T G.652 | 12 | 14,5 | 3000 | 290,0 | 5,40 | 600 | 200,0 | 80195 | |