TROMBOI 800 / TROMBOI 1400

Drum decoiler

Produktfoto
Description

Shaftless drum decoiler TROMBOI 800 / 1400

Description

For drums for different diameters and weights.

  • Compact design
  • Loading ramp
  • Sturdy welded steel construction
  • Specially suitable for one-way drums
  • Ball bearing axles
Downloads
Data sheet

drum decoiler

Part no.

Type

Weight

app. kg

Load capacity

kg

Reel-Ø

app. mm

Reel width

mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904762

TROMBOI 800

21,0

500

400 - 1000

580

1

o. r.

o. r.

o. r.

904763

TROMBOI 1400

25,1

1500

500 - 1800

-

1

o. r.

o. r.

o. r.