Realized projects

Custom Cables project examples

Selected project examples of implemented solutions

Story: The perfect fit

Mobile cranes made by the Danish company HMF are used in a wide range of applications, such as for towing away vehicles, transporting goods, or at construction sites.

Story: Swing like Spiderman

Cable robots that float in the air use little energy, are fast and inexpensive to operate, and can span large work areas.

The HK-SO-Roboflex cable was designed, constructed and produced specifically for use in moist, constricted and dark channels.

HELUKABEL® developed a special drag cable with control cable to hold and steer the 160 m² kite.

To achieve sustainable research, a hybrid system for power supply made of photovoltaics and a diesel engine was installed in October 2011. HELUKABEL® is very pleased to be able to provide a suitable special wire for this project.