Custom Cables

Cables that meet your needs

We design and build custom cables and wires to spec using a variety of insulation and wire materials. Different sheathing technologies, hybrid structures, core cross-section combinations, strain relievers from Kevlar® or steel cable as well as round or flat steel wire reinforcements are being used in many of our custom cable and wire designs.

Do you have any questions?
Please do not hesitate to contact us.
Phone:+49 7150 9209-733
Phone:spezialkabel@helukabel.de

Success story: All in one line

Highly specialised ultrasonic inspection robots comb pipelines in search of leaks and corrosion.

Story: Swing like Spiderman

Cable robots that float in the air They use little energy, are fast and inexpensive to operate, and can span large work areas.

Story: The perfect fit

Mobile cranes made by the Danish company HMF are used in a wide range of applications, such as for towing away vehicles, transporting goods, or at construction sites.