HELUTOOL HWW 10/120

Crimping tool

Produktfoto
Description

HELUTOOL HWW 10/120

Description
  • Crimping tool for crimping tubular cable lugs and connectors of the HELU-S-RK tubular cable lugs and HELU-S-SV tubular butt connectors - series
  • Application range: 10-120mm²
  • The cross section can be adjusted by turning the in-built revolving dies
  • No need of changing dies
  • Feature: Large processing area, light weight and an extremly high crimping quality due to WM-crimping
  • Length: 660 mm
  • Weight: 4,1 kg
Downloads
Data sheet

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

907613

HWW 10/120

10,0 - 120,0

1

o. r.

o. r.

o. r.