Chamfer cutter HUFS

Produktfoto
Note

Spare blade for HUFS, part no. 906243

Description

Chamfer cutter HUFS

Description
  • chamfer cutter HUFS is for chamfering the primary insulation of medium voltage conductors with outside diameter from 15 up to 60 mm.
  • positioning on the cable is made by a clamping system. The device has PTFE-plates for optional gliding properties on the cable. A silicone paste is not necessary.
  • size of the chamfer: 2 mm x 60°
  • maximum totation diameter is 220 mm
  • the device is light and has a robust construction form. The components are made of aluminium and steel. The blades are from alloyed steel with a hardness of least 55 HRC.
  • Length: 145 mm
  • Weight: 0,39 kg
Scope of delivery

HUFS-device, allen wrench 2,5 mm, nylon case

Downloads
Data sheet

Chamfer cutter HUFS

Part no.

Type

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

906242

HUFS

-

1

o. r.

o. r.

o. r.