Bauliftkabel B101 / B102 / B103

to be used at plant elevators

Produktfoto
Technical data
  • Temperature range
    flexing -10°C to +80°C
  • Nominal voltage
    control cores 300/500 V
    power supply cores 0,6/1 kV
  • A.c. test voltage, 50 Hz
    control cores 1500 V
    power supply cores 3000 V
  • Minimum bending radius
    10x cable Ø
Cable structure
  • Bare copper conductor, extra fine wire,
    high flexible
  • Core insulation of plastic,
    flexible at low temperatures
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor
  • Outer sheath of special plastic,
    flexible at low temperatures
  • Sheath colour: black
Properties
  • Sheath UV-resistant
  • In carriage version with special support
    braiding and with PUR sheath particularly
    resistant to wear, oil, hydrolysis and
    microbial attack
Note
  • Optional separate copper screening
    of the control cores
Application
These hybrid cables are used for power supply and control of vertical lifts in the construction industry. There are 3 cable versions.
Bauliftkabel B101: Here the cable is drawn vertically from a drum as a drag cable via the load platform. The load platform pulls the cable along as it moves up. During the downwards motion the cable returns to the drum automatically. Our special versions are used at heights of up to about 150 m.
Bauliftkabel B102: For greater heights, a so-called carriage version is employed, in which the cable is fed at the centre of the tower, i. e. half the way up.
Bauliftkabel B103: Here the cable is guided via a spring-loaded drum. These vertical construction lifts are used during new construction and renovation work on high buildings. The rack lattice elements are fastened at intervals to the exterior facade.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

BAULIFTKABEL B101

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

73519

5 x 2,5 + 10 G 1,0

20,0

220,0

306,0

-

73913

5 x 2,5 + 11 G 1,0

20,0

225,6

320,0

14

70402

3 x 4 + 7 G 1,0

17,4

184,0

360,0

12

70931

4 x 6 + 9 G 1,0

20,5

330,0

555,0

10

70377

4 x 6 + 10 G 1,0

21,0

340,0

575,0

10

71901

4 x 6 + 15 G 1,0

22,0

388,0

625,0

10

71369

4 x 10 + 10 G 1,0

25,0

480,0

870,0

8

78123

4 x 16 + 6 G 1,0

26,1

700,0

1250,0

6

78124

4 x 16 + 10 G 1,0

29,0

710,0

1300,0

6

78125

4 x 16 + 15 G 1,0

31,5

760,0

1380,0

6

73726

4 x 16 + 1 G 2,5 + 4 x 1,0

28,5

830,0

1460,0

6