Cables and Wires for Wind Power Turbines

As one of the leading international manufacturers of cables, wires and cable accessories, we provide system expertise to the wind power industry focusing on nacelles, cable-loops, down towers and tower controls/transformers, including medium voltage applications.

  • Nacelle
    • Oil Res II and heat-resistant
  • Loop
    • All torsion cables tested are tested up to 18,000 cycles in 26 ft. tall test tower
  • Tower
    • Flexible aluminium, copper and fibre optic cables

Our wind cables provide superior performance in climate conditions from -55°C up to +145°C for CCV and offshore applications. They have been internationally approved by UL, CSA, CE, and VDE, are WTTC rated, have passed the FT4 flame test.

We look forward to assisting you in identifying the best products for your specific application and to answer any questions you might have.

Call +49 7150 9209-135 or email us:

Here is a brief look at some of the companies that we partner with:

- Acciona
- Enercon
- Eon
- Fuhrländer
- GE
- Impsa
- Nordex
- Suzlon
- Vattenfall
- Vensys
- Vestas

Take a brief look at Wind Power product range:

Torsion Cables
  • HELUWIND® WK Series
Tower & Infrastructure Cables
  • HELUWIND® WK Series
  • Power Cables
  • Medium-Voltage and Low-Voltage Cables
Control Cables
  • Special PVC Control Cables
  • Halogen-free, Flexible Control Cables
  • Rubber Sheathed Cables
  • Halogen-free Control and Connecting Cables with Increased Heat Resistance
Data Cables
  • Special PVC Data Cables
  • Special Data Cables
  • Special PUR Drag Chain Cables
Single Conductors
  • PVC, Single Cores
  • LSZH, Rubber Insulated Single Cores
  • Halogen-Free Single Cores with Increased Heat Resistance
  • Flexible PVC Data and Control Cables
  • Flexible, Screened PVC Data and Control Cables
  • PVC Control Cables
  • PVC Power Cables
Communication Cables
  • Industrial Ethernet Cables
  • BUS Cables
  • Fibre Optic Cables
Cable Accessories
  • Cable Grips
  • Cable Glands
  • Connectors, Cable Lugs
  • Roxtec Sealing Solutions
  • Cable Fittings
  • Shrink-on Tubes
  • Additional Accessories