Cables and Wires for Automotive Industry

The automotive industry requires highly flexible cables to handle unique stresses during the manufacturing process.

The automotive industry is constantly under pressure to optimise their operations in order to maximise efficiency to meet market demands and expectations. HELUKABEL® partners with automobile manufactures to develop solutions that enable them to maintain their efficient, high-performance operations, while also being cost-effective.

We look forward to assisting you in identifying the best products for your specific application and to answer any questions you might have.

Call +49 7150 9209-0 or email us: info@helukabel.de


Here is a brief look at some of the companies that we partner with:

- Audi
- BMW
- Daimler
- Fiat
- Ford
- GM
- Honda
- Hyundai
- KIA
- Magna
- Opel
- Porsche
- Renault
- Skoda
- Tata
- Toyota
- Volkswagen
- Volvo

Below you will find examples of cables and wires for Automotive:

Vehicle Cable FLY

One colour / two colour (old type FLK), according to DIN ISO 6722. PVC insulated single core cables are used for vehicle constructions.


Vehicle Cable FLRY

FLRY-Type A (FLK-R) / -Type B (FLK-D). PVC insulated single core cables are used for vehicle constructions.