SPR-PU-AS

Metal cable tube with PUR sheath

Logo Image
Photo du produit
Remarques

Suitable connection glands:

US, LI

Désignation

Type SPR-PU-AS

Description

Spiral wound metallic tube with latched profile and steel wire braiding.

High tensile and transverse pressure load rating.

Domaines d'utilisation
  • Plant and machine construction

  • Automation technology

  • Installation technology

  • Control cabinet construction

Télécharger
Data sheet

Artikel-Nr.

blau

Innen-Ø

mm

Außen-Ø

mm

VPE
Meter

Netto EUR/100 Meter bei Abnahme von

bis 100

101 - 500

501 - 1000

97793

7,0

10,0

50

461,50

426,80

392,30

97794

10,0

14,0

50

547,10

506,00

465,00

91131

13,0

17,0

50

682,90

631,70

580,40

905912

15,0

19,0

50

730,30

674,40

620,40

94738

17,0

21,0

50

776,70

718,40

660,10

97941

22,0

27,0

50

898,40

831,00

763,70

94739

29,0

36,0

25

1839,10

1701,10

1563,20

94714

38,0

45,0

25

2076,60

1920,90

1765,10

90399

49,0

56,0

25

2776,40

2568,20

2360,00