NSVM-S E90 low voltage connection sleeves for shrinking

low voltage straight-through joint heat-shrinking type - E90

Photo du produit
Propriétés
  • Flame-resistant

  • Halogen-free

  • Very low smoke generation

  • Self-extinguishing

  • Suitable for all installation types

Désignation

NSVM-S E90

Description

Flame-resistant heat-shrinkable low-voltage connecting sleeve. For connecting type (N)HX(HX) and (N)HXCHX safety cables wherever specified.

Domaines d'utilisation

Power stations, tunnels, airports, elevators, stairways etc.

Downloads
Data sheet

für Kabel (N) HXCHX

Artikel-Nr.

Typ

Nennspannung

Uo/U(Um)

Querschnitt

mm²

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 5

6 - 10

94470

NSVM-SE4/1

0,6/1kV

4x 1,5 / 1,5 - 4x 4,0 / 4,0

1

331,90

318,00

304,10

94471

NSVM-SE4/1

0,6/1kV

4x 6,0 / 6,0 - 4x 10,0 / 10,0

1

339,00

324,90

310,70

94472

NSVM-SE4/1

0,6/1kV

4x 16,0 / 16,0 - 4x 25,0 / 16,0

1

346,80

332,30

317,70

94473

NSVM-SE4/1

0,6/1kV

4x 35,0 / 16,0 - 4x 50,0 / 25,0

1

352,90

338,10

323,20

94474

NSVM-SE4/1

0,6/1kV

4x 70,0 / 35,0 - 4x 95,0 / 50,0

1

359,10

344,00

328,90

94475

NSVM-SE4/1

0,6/1kV

4x 120,0 / 70,0 - 4x 150,0 / 70,0

1

367,30

351,90

336,40

94476

NSVM-SE4/1

0,6/1kV

4x 185,0 / 95,0 - 4x 240,0 / 120,0

1

386,60

370,60

354,70