NSVM-S E90

Low voltage heat-shrinkable straight joint

Photo du produit
Propriétés
  • flame-resistant

  • halogen-free

  • very low flue gas

  • self-extinguishing

  • suitable for all installation types

Désignation

NSVM-S E90

Description

Flame-resistant heat-shrinkable low-voltage connecting sleeve. For connection type (N)HX(HX) and (N)HXCHX safety cables wherever specified.

Domaines d'utilisation

Power stations, tunnels, airports, elevators, stairways etc.

Télécharger
Data sheet

Für Kabel (N) HXHX

Artikel-Nr.

Typ

Nennspannung

Uo/U(Um)

Querschnitt

mm²

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 5

6 - 10

94460

NSVM-SE4

0,6/1kV

4x 1,5 - 4x 4,0

1

331,90

318,00

304,10

94461

NSVM-SE4

0,6/1kV

4x 6,0 - 4x 10,0

1

339,00

324,90

310,70

94462

NSVM-SE4

0,6/1kV

4x 16,0 - 4x 25,0

1

346,80

332,30

317,70

94463

NSVM-SE4

0,6/1kV

4x 35,0 - 4x 50,0

1

352,90

338,10

323,20

94464

NSVM-SE4

0,6/1kV

4x 70,0 - 4x 95,0

1

359,10

344,00

328,90

94465

NSVM-SE4

0,6/1kV

4x 120,0 - 4x 150,0

1

367,30

351,90

336,40

94466

NSVM-SE4

0,6/1kV

4x 185,0 - 4x 240,0

1

379,60

363,60

347,70

94467

NSVM-SE5

0,6/1kV

5x 1,5 - 5x 4,0

1

381,70

365,60

349,60

94468

NSVM-SE5

0,6/1kV

5x 6,0 - 5x 10,0

1

389,80

373,40

357,10

94469

NSVM-SE5

0,6/1kV

5x 16,0 - 5x 25,0

1

398,50

381,80

365,10