MSVM-A

Medium voltage straight-joint with slip-on method

Photo du produit
Propriétés
  • quick and simple assembly

  • large cross-sections

  • unlimited conductivity

  • immediately operational

Désignation

MSVM-A

Description

Medium voltage straight-joint with slip-on method for connecting single-core plastic power cables up to 12/20(24)kV. For connecting cables with differing cross-sections, conductor materials and cable designs with regard to external conductor layer and shielding.

Télécharger
Data sheet

Einleiter

Artikel-Nr.

Typ

Nennspannung

Uo/U(Um)

Querschnitt

mm²

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 5

6 - 10

94350

MSVM-A12

6/10kV

25,0 - 95,0

1

118,70

113,80

108,90

94351

MSVM-A12

6/10kV

95,0 - 240,0

1

127,00

121,70

116,50

94352

MSVM-A12

6/10kV

50,0 - 240,0

1

146,60

140,40

134,20

94353

MSVM-A12

6/10kV

150,0 - 400,0

1

174,40

167,10

159,50

94355

MSVM-A24

12/20kV

16,0 - 120,0

1

136,80

131,10

125,30

94356

MSVM-A24

12/20kV

35,0 - 95,0

1

156,50

149,90

143,30

94357

MSVM-A24

12/20kV

70,0 - 240,0

1

162,80

156,00

149,20

94358

MSVM-A24

12/20kV

70,0 - 240,0

1

245,00

236,60

228,00

94359

MSVM-A24

12/20kV

35,0 - 240,0

1

262,00

251,40

240,40