KLÖ velcro tie

Photo du produit
Remarques

Delivery formats:

KLL – pre-punched on rolls

KLÖ – Packed small in poly bags

Désignation

Velcro binders

Description

Particularly suited for sensitive cables and lines that are to be bundled or fastened without kinking or pinching.

Velcro binders exert only low pressure on the lines and lie evenly and flush.

Suitable for up to 10,000 actuations in reusable bundling applications.

Télécharger
Data sheet

KLÖ - mit Kunststofföse

Artikel-Nr.

Farbe

Länge

mm

Breite

mm

Bündel-Ø

mm

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 100

101 - 500

501 - 1000

93735

rot-schwarz

195,0

25,0

55,0

10

85,10

81,90

78,70

93736

rot-schwarz

240,0

25,0

70,0

10

87,80

84,50

81,20

93737

rot-schwarz

360,0

25,0

110,0

10

94,90

91,30

87,80