KLL / KLÖ

Hook and loop cable tie

Photo du produit
Remarques

KLL – pre-punched on rolls

KLÖ – Packed small in poly bags

Désignation

Velcro tie

Description

Particularly suited for sensitive cables and wires that are to be bundled or fastened without kinking or pinching.Velcro binders exert only low pressure on the wires and lie evenly and flush. Suitable for up to 10,000 actuations in reusable bundling applications.

Downloads
Data sheet

KLL - mit gestanztem Loch

Artikel-Nr.

Farbe

Länge

mm

Breite

mm

Bündel-Ø

mm

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 100

101 - 500

501 - 1000

93730

schwarz

150,0

20,0

45,0

1000

11,90

11,50

11,00

93731

schwarz

200,0

20,0

60,0

750

17,80

17,10

16,50

93732

schwarz

330,0

20,0

100,0

450

26,20

25,20

24,20