IREV-S

Indoor termination, shrink type

Photo du produit
Propriétés
  • safe field effect

  • simple assembly

  • wide application range

  • excellent external layer behaviour

  • unlimited conductivity

  • immediately operational

Remarques
  • An additional earthing kit is required for cables with copper sheath.

  • Without terminals.

  • 1 unit = 1 set with 3 items.

Désignation

IREV-S

Description

Interior end seals for all single-conductor and three-conductor.

Medium voltage plastic cables with layers and screen designs up to 18/30(36)kV.

Télécharger
Data sheet

Einleiter

Artikel-Nr.

Typ

Nennspannung

Uo/U(Um)

Querschnitt

mm²

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 5

6 - 10

93190

IREV-S12/1

6/10kV

10,0 - 25,0

1

40,80

39,20

37,50

93191

IREV-S12/1

6/10kV

25,0 - 95,0

1

44,00

42,20

40,40

94420

IREV-S12/1

6/10kV

95,0 - 240,0

1

49,50

47,50

45,50

93192

IREV-S12/1

6/10kV

150,0 - 400,0

1

52,20

50,10

48,00

93193

IREV-S12/1

6/10kV

240,0 - 500,0

1

60,90

58,40

55,90

94421

IREV-S12/1

6/10kV

400,0 - 800,0

1

92,80

89,00

85,10

94422

IREV-S12/1

6/10kV

800,0 - 1000,0

1

114,20

109,50

104,70

94423

IREV-S24/1

12/20kV

10,0 - 35,0

1

51,90

49,80

47,70

93194

IREV-S24/1

12/20kV

25,0 - 150,0

1

55,80

53,50

51,20

93195

IREV-S24/1

12/20kV

70,0 - 240,0

1

60,90

58,40

55,90

93196

IREV-S24/1

12/20kV

120,0 - 300,0

1

66,40

63,70

60,90

93197

IREV-S24/1

12/20kV

240,0 - 500,0

1

97,70

93,60

89,60

94424

IREV-S24/1

12/20kV

630,0 - 1000,0

1

134,20

128,70

123,10

93198

IREV-S36/1

18/30kV

35,0 - 70,0

1

125,10

119,90

114,80

94425

IREV-S36/1

18/30kV

50,0 - 150,0

1

134,90

129,30

123,70

93199

IREV-S36/1

18/30kV

150,0 - 400,0

1

152,10

145,70

139,30

93200

IREV-S36/1

18/30kV

500,0 - 800,0

1

212,40

203,50

194,50