Medium voltage accessories

Photo du produit
Propriétés

good adhesion to metals, plastic, concrete, plastic and natural stones; removable, environmentally compatible, gas and water-tight to 1.5 bar, soft-elastic following hardening.

Désignation

Sealing tape

Description

KMRS: for a fast, reliable repair of sheath damage up to 1000 V. Consisting of cable sheath repair tape, emery cloth, cleaning cloth.

Sealant: for cable penetration, halogen-free dual-component PUR cast resin, practical dual chamber mixing bag.

Sealing tape, black: for sealing of cable and wire gussets, repair of damaged cable sheaths, water-tight sealing of cable penetrations.

Télécharger
Data sheet

LG Dichtmasse

Artikel-Nr.

Typ

Benennung

Stärke x Breite

mm x mm

Inhalt

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 5

6 - 10

93125

Dichtmasse

LG 250 (inkl. Spachtel)

-

250,0 ml

1

18,00

17,20

16,50

93126

Dichtmasse

LG 500 (inkl. Spachtel)

-

500,0 ml

1

22,40

21,50

20,60