Solderless terminals

Photo du produit
Désignation

Insulated solderless terminals

Description

PA insulated solderless terminals for cross sections of 0.1 to 16.0mm².

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Télécharger
Data sheet

Ringform

Artikel-Nr.

Typ

Farbe

Querschnitt

mm²

Anschluss-
bolzen

M

Ausführung

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 500

501 - 1000

1001 - 5000

91475

HZ 3

gelb

0,1 - 0,5

3,2

Ringform

100

4,70

4,40

4,10

91476

HZ 4

gelb

0,1 - 0,5

4,3

Ringform

100

5,40

5,00

4,70

91477

HZ 5

gelb

0,1 - 0,5

5,3

Ringform

100

5,40

5,00

4,70

91478

HA 3

rot

0,5 - 1,5

3,2

Ringform

100

5,50

5,10

4,80

91479

HA 3,5

rot

0,5 - 1,5

3,7

Ringform

100

5,50

5,10

4,80

91480

HA 4

rot

0,5 - 1,5

4,3

Ringform

100

5,50

5,10

4,80

91481

HA 5

rot

0,5 - 1,5

5,3

Ringform

100

5,80

5,40

5,00

91849

HA 5S

rot

0,5 - 1,5

5,7

Ringform

100

9,10

8,40

7,90

91482

HA 6

rot

0,5 - 1,5

6,5

Ringform

100

7,00

6,50

6,10

96776

HA 8

rot

0,5 - 1,5

8,4

Ringform

100

8,10

7,60

7,10

91483

HB 3

blau

1,5 - 2,5

3,2

Ringform

100

6,20

5,70

5,30

91484

HB 4

blau

1,5 - 2,5

4,3

Ringform

100

6,10

5,70

5,40

91485

HB 5

blau

1,5 - 2,5

5,3

Ringform

100

6,90

6,30

5,90

94944

HB 5S

blau

1,5 - 2,5

5,7

Ringform

100

9,60

8,80

8,30

91486

HB 6

blau

1,5 - 2,5

6,5

Ringform

100

7,20

6,60

6,20

91487

HB 8

blau

1,5 - 2,5

8,4

Ringform

100

7,80

7,20

6,70

97696

HB 10

blau

1,5 - 2,5

10,5

Ringform

100

9,80

9,10

8,50

91488

HC 4

gelb

2,5 - 6,0

4,3

Ringform

100

9,70

9,00

8,40

91489

HC 5

gelb

2,5 - 6,0

5,3

Ringform

100

10,10

9,30

8,70

91490

HC 6

gelb

2,5 - 6,0

6,5

Ringform

100

10,80

9,90

9,30

91491

HC 8

gelb

2,5 - 6,0

8,4

Ringform

100

11,70

10,60

10,00

91492

HC 10

gelb

2,5 - 6,0

10,5

Ringform

100

14,50

13,30

12,50

96607

HD 5

rot

10,0

5,3

Ringform

50

51,90

47,70

44,60

90055

HD 6

rot

10,0

6,5

Ringform

50

51,90

47,70

44,60

96400

HD 8

rot

10,0

8,4

Ringform

50

54,30

49,90

46,70

96616

HD 10

rot

10,0

10,5

Ringform

50

54,30

49,90

46,70

96620

HE 5

blau

16,0

5,3

Ringform

50

59,40

54,50

50,90

96401

HE 6

blau

16,0

6,5

Ringform

50

59,40

54,50

50,90

96402

HE 8

blau

16,0

8,4

Ringform

50

70,10

64,40

60,10

90056

HE 10

blau

16,0

10,5

Ringform

50

73,20

67,10

62,80

90057

HE 12

blau

16,0

13

Ringform

50

73,20

67,10

62,80