Solderless terminals

insulated - flat distributor, eye type

Photo du produit
Remarques

Versions:

Flat connector (insulated / fully insulated)

Flat connector sleeves (insulated / fully insulated)

Flat connector distributor

Désignation

Insulated squeeze snap-on connection

Description

PA insulated squeeze snap-on connection for cross sections of 0.5 to 6.0 m2.

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

Flachsteckverteiler

Artikel-Nr.

Typ

Farbe

Querschnitt

mm²

Flachsteckmaß

mm

Ausführung

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 500

501 - 1000

1001 - 5000

91436

RA 63 T

rot

0,5 - 1,5

flach 6,3 x 0,8 mm

Verteiler

100

9,70

9,00

8,50

91441

RB 63 T

blau

1,5 - 2,5

flach 6,3 x 0,8 mm

Verteiler

100

9,70

9,00

8,50

94929

RC 63 T

gelb

2,5 - 6,0

flach 6,3 x 0,8 mm

Verteiler

100

13,40

12,50

11,90