Shield Kon® RSK

Shield connectors

Photo du produit
Remarques
Processing tool ERG and the matching inserts see chapter "Tools".
Processing method see chapter "Technical information".
Désignation

Shield Kon®

Description

Shield connectors are crimped like a cable lug. The special crimping technique using ERG tools enables the connector to roll around the sheath.

Inside the connector is a clevis-type connector for the connector strip and a support for the sheathed cable.

ERG 740 processing tool

Télécharger
Data sheet

Artikel-Nr.

Typ

Farbcode

Schirm-Ø

mm

Werkzeugeinsätze

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 500

501 - 1000

1001 - 5000

91280

RSK 101

rot

1,27 - 1,79

D-101 A

100

36,30

33,60

30,90

91280

RSK 101

rot

1,80 - 2,28

D-101 B

100

36,30

33,60

30,90

91281

RSK 201

blau

2,29 - 2,55

D-201 C

100

43,10

39,90

36,60

91281

RSK 201

blau

2,56 - 3,00

D-201 D

100

43,10

39,90

36,60

91281

RSK 201

blau

3,01 - 3,34

D-201 E

100

43,10

39,90

36,60

91281

RSK 201

blau

3,35 - 3,65

D-201 F

100

43,10

39,90

36,60

91282

RSK 301

gelb

3,66 - 4,13

D-301 G

100

62,50

57,80

53,10

91282

RSK 301

gelb

4,14 - 4,71

D-301 H

100

62,50

57,80

53,10

91282

RSK 301

gelb

4,72 - 5,12

D-301 J

100

62,50

57,80

53,10

91283

RSK 401

grün

5,13 - 5,86

D-401 K

100

93,00

86,00

79,10

91283

RSK 401

grün

5,87 - 6,36

D-401 L

100

93,00

86,00

79,10

91283

RSK 401

grün

6,37 - 7,00

D-401 M

100

93,00

86,00

79,10

91283

RSK 401

grün

7,01 - 7,62

D-401 N

100

93,00

86,00

79,10