HELU-S-RK-S-CU-UL

Tubular cable lug - straigt - small flange

Logo Image
Photo du produit
Remarques
Compression instruction and instruction for assembly see chapter "Technical information".
Désignation
Tubular cable lug HELU-S-RK-S-CU-UL
Description

Non-insulated tubular cable lugs in eye type design with small flange.

For screwing in switch cabinets with reduced connecting space.

Télécharger
Data sheet

Ringform

Artikel-Nr.

gerade

Typ

Querschnitt

mm²

a

mm

d

mm

b

mm

Gewicht

kg / 1000

Stück

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 100

101 - 500

501 - 1000

90910

HELU-S-RK-S-CU-UL 35-6

35,0

6,5

8,5

15,0

17,8

25

252,00

233,10

214,20

90911

HELU-S-RK-S-CU-UL 50-6

50,0

6,5

10,0

15,0

29,5

25

290,10

268,30

246,60

90912

HELU-S-RK-S-CU-UL 50-8

50,0

8,5

10,0

17,0

28,2

25

290,10

268,30

246,60

90913

HELU-S-RK-S-CU-UL 50-10

50,0

10,5

10,0

19,0

30,8

25

297,00

274,70

252,50

90914

HELU-S-RK-S-CU-UL 70-6

70,0

6,5

12,0

17,0

42,2

25

357,90

331,10

304,20

90915

HELU-S-RK-S-CU-UL 70-8

70,0

8,5

12,0

17,0

41,0

25

357,90

331,10

304,20

90916

HELU-S-RK-S-CU-UL 70-10

70,0

10,5

12,0

19,0

44,5

25

363,80

336,50

309,20

90917

HELU-S-RK-S-CU-UL 70-12

70,0

13,0

12,0

19,0

42,2

25

371,70

343,80

315,90

90918

HELU-S-RK-S-CU-UL 95-6

95,0

6,5

13,5

19,0

54,9

25

410,90

380,10

349,30

90919

HELU-S-RK-S-CU-UL 95-8

95,0

8,5

13,5

19,0

54,6

25

410,90

380,10

349,30

90920

HELU-S-RK-S-CU-UL 95-10

95,0

10,5

13,5

19,0

51,3

25

410,90

380,10

349,30

90921

HELU-S-RK-S-CU-UL 95-12

95,0

13,0

13,5

19,0

51,5

25

418,30

386,90

355,60

90922

HELU-S-RK-S-CU-UL 120-6

120,0

6,5

15,0

19,0

61,6

10

449,00

415,30

381,70

90923

HELU-S-RK-S-CU-UL 120-8

120,0

8,5

15,0

19,0

59,4

10

449,00

415,30

381,70

90924

HELU-S-RK-S-CU-UL 120-10

120,0

10,5

15,0

19,0

58,1

10

449,00

415,30

381,70

90925

HELU-S-RK-S-CU-UL 120-12

120,0

13,0

15,0

19,0

59,2

10

454,40

420,30

386,20

90926

HELU-S-RK-S-CU-UL 150-6

150,0

6,5

16,5

19,0

68,5

10

497,00

459,70

422,50

90927

HELU-S-RK-S-CU-UL 150-8

150,0

8,5

16,5

19,0

68,0

10

497,00

459,70

422,50

90928

HELU-S-RK-S-CU-UL 150-10

150,0

10,5

16,5

19,0

67,5

10

497,00

459,70

422,50

90929

HELU-S-RK-S-CU-UL 150-12

150,0

13,0

16,5

19,0

71,5

10

502,40

464,70

427,00

90930

HELU-S-RK-S-CU-UL 185-10

185,0

10,5

19,0

24,5

105,9

10

657,40

608,10

558,80

90931

HELU-S-RK-S-CU-UL 185-12

185,0

13,0

19,0

31,0

110,9

10

657,40

608,10

558,80

90932

HELU-S-RK-S-CU-UL 185-16

185,0

17,0

19,0

31,0

97,6

10

657,40

608,10

558,80

90933

HELU-S-RK-S-CU-UL 240-10

240,0

10,5

21,0

31,0

127,0

5

792,50

733,10

673,60

90934

HELU-S-RK-S-CU-UL 240-12

240,0

13,0

21,0

31,0

137,2

5

792,50

733,10

673,60

90935

HELU-S-RK-S-CU-UL 240-16

240,0

17,0

21,0

31,0

132,8

5

792,50

733,10

673,60