UNI-DICHT

Sealing insert

Photo du produit
Remarques

Short-size inserts are used with gland bodies made of PVDF.

Standard size inserts are used with gland bodies made of stainless steel.

Désignation

UNI-DICHT sealing insert silicone

Description

Sealing inserts made of silicone for populating of UNI-DICHT gland bodies. For use in chemical industry and at high temperatures.

Domaines d'utilisation
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Télécharger
Data sheet

Artikel-Nr.

Größe

metrisch

Farbe der
Dichteinsätze

Kabel-Ø

von / bis

mm

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 100

101 - 500

501 - 1000

904254

M12 x 1,5

transparent/kurz

4,0 - 6,5

100

131,30

121,50

111,70

904255

M12 x 1,5

transparent

4,0 - 6,5

100

59,10

54,70

50,30

904256

M16 x 1,5

transparent

4,0 - 6,5

100

62,20

57,60

52,90

904257

M16 x 1,5

transparent

6,5 - 9,5

100

62,20

57,60

52,90

904258

M20 x 1,5

transparent/kurz

4,0 - 6,5

100

146,80

135,80

124,80

904259

M20 x 1,5

transparent

4,0 - 6,5

100

105,10

97,30

89,40

904260

M20 x 1,5

transparent/kurz

6,5 - 9,5

100

146,80

135,80

124,80

904261

M20 x 1,5

transparent

6,5 - 9,5

100

105,10

97,30

89,40

904262

M20 x 1,5

transparent/kurz

7,0 - 10,5

100

146,80

135,80

124,80

904263

M20 x 1,5

transparent

7,0 - 10,5

100

105,10

97,30

89,40

904264

M20 x 1,5

transparent

9,0 - 13,0

100

105,10

97,30

89,40

904265

M25 x 1,5

transparent

7,0 - 10,5

100

118,60

109,80

100,90

904266

M25 x 1,5

transparent

9,0 - 13,0

100

118,60

109,80

100,90

904267

M25 x 1,5

transparent

11,5 - 15,5

100

118,60

109,80

100,90

904268

M32 x 1,5

transparent

9,0 - 13,0

50

210,10

194,40

178,60

904269

M32 x 1,5

transparent

11,5 - 15,5

50

210,10

194,40

178,60

904270

M32 x 1,5

transparent

14,0 - 18,0

50

210,10

194,40

178,60

904271

M40 x 1,5

transparent

14,0 - 18,0

25

383,80

355,10

326,30

904272

M40 x 1,5

transparent

17,0 - 20,5

25

383,80

355,10

326,30

904273

M40 x 1,5

transparent

20,0 - 25,0

25

383,80

355,10

326,30

904274

M40 x 1,5

transparent

24,0 - 28,0

25

383,80

355,10

326,30

904275

M50 x 1,5

transparent

27,0 - 32,0

10

903,80

836,10

768,30

904276

M50 x 1,5

transparent

29,0 - 34,0

10

903,80

836,10

768,30

904277

M50 x 1,5

transparent

32,0 - 36,0

10

903,80

836,10

768,30