Single 602-RC -CY -J/O

special single core cable for drag chains, 90°C, 600 V, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image Logo Image Logo Image
Photo du produit
Caractéristiques techniques
  • Special PVC single core cable acc. to
    UL-Style 10107 and CSA AWM I/II A/B,
    core acc. to DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31 (except 300 mm²)
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Permissible operating temperature
    max. +90°C at conductor
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL/CSA 600 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 3x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Structure
  • Bare copper, extra fine wire conductors, to
    DIN VDE 0295 cl.6, col. 4, BS 6360 cl.6
    and IEC 60228 cl.6, however by 185 mm²
    up to 300 mm² with reduced single wire-Ø,
    max. 0,30 mm
  • Core insulation of special PVC
    compound type TI3 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and class 43, 90°C acc. to UL-Std.1581
    colour black or green-yellow
  • Tinned copper braided screening,
    coverage approx. 80%
  • Outer sheath special PVC
    compound type YM5 to
    DIN VDE 0207 part 5 and class 43, 90°C
    acc. to UL-Std.1581
  • Sheath colour black (RAL 9005)
  • with meter marking
Propriétés
  • Chemical Resistance - see table Technical
    Informations
  • Resistant to mineral oils, synthetic oils and
    lubricating coolants.
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B),
    UL VW-1, CSA FT1
  • Acc.to UL-Style 10107/ UL-Std.1581,
    CSA C22.2 No 210
Remarques
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • 300 mm² in adaption
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • non screened analogue type:
    Single 602-RC-J/O
Utilisation
High flexible special single core screened cables for drag chains are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms. These two-norm cables primarily designed for exportorientated machinery manufacturer for flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts. These screened cables are particulary suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibility). For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
RC = Robotics Cable
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

AWG-Nr.

Außen-Ø

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 150,-

69631

1 G 10

8

10,0

130,0

230,0

484,00

69632

1 x 10

8

10,0

130,0

230,0

484,00

69633

1 G 16

6

11,1

190,0

300,0

592,00

69634

1 x 16

6

11,1

190,0

300,0

592,00

69635

1 G 25

4

12,3

260,0

420,0

811,00

69636

1 x 25

4

12,3

260,0

420,0

811,00

69637

1 G 35

2

15,1

405,0

615,0

1011,00

69638

1 x 35

2

15,1

405,0

615,0

1011,00

69639

1 G 50

1

17,2

560,0

825,0

1311,00

69640

1 x 50

1

17,2

560,0

825,0

1311,00

69641

1 G 70

2/0

19,0

780,0

1090,0

1595,00

69642

1 x 70

2/0

19,0

780,0

1090,0

1595,00

69643

1 G 95

3/0

22,0

1030,0

1395,0

2023,00

69644

1 x 95

3/0

22,0

1030,0

1395,0

2023,00

69645

1 G 120

4/0

23,6

1285,0

1770,0

2489,00

69646

1 x 120

4/0

23,6

1285,0

1770,0

2489,00

69647

1 G 150

250 kcmil

25,8

1570,0

1930,0

2904,00

69648

1 x 150

250 kcmil

25,8

1570,0

1930,0

2904,00

69649

1 G 185

350 kcmil

29,8

1940,0

2635,0

3454,00

69650

1 x 185

350 kcmil

29,8

1940,0

2635,0

3454,00

69651

1 G 240

450 kcmil

33,5

2530,0

3380,0

4304,00

69652

1 x 240

450 kcmil

33,5

2530,0

3380,0

4304,00

69653

1 G 300

550 kcmil

36,2

3140,0

4120,0

5082,00

69654

1 x 300

550 kcmil

36,2

3140,0

4120,0

5082,00