HELUWIND® WK POWERLINE Blade Copper 0,6/1 kV

lightning protection

Photo du produit
Caractéristiques techniques
  • Temperature range
    fixed installation -40°C to +80°C
  • Nominal voltage
    0,6/1 kV (50 Hz)
  • Test voltage
    4 kV (50 Hz)
  • Min. bending radius
    fixed installation 4 x cable Ø
Structure
  • Bare Copper conductor RM
  • Special insulation compound
  • Sheath colour: black
Propriétés
  • oil resistant
  • UV-resistant
Remarques
Please contact us with your individual requirements via
fax +49 7150 9209 5135.
Utilisation
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

AWG-Nr.

Außen-Ø

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 0,-

708678

1 x 50

-

12,1

480,0

690,0

a. A.

708679

1 x 70

-

13,7

672,0

1050,0

a. A.