Outlets RJ45

HELUKAT® CONNECTING SYSTEMS®Outlets RJ45 Categorie 6EA

Logo Image
Photo du produit
Description
Wiring boxes UP 2P Cat.6a, 500 MHz (10 GBit)
Application
As workstation interface in applications of digital and analog image, data and voice transmission. Available as in-wall version (channel) and top-mount version (wall).
Normes et standards
HELUKAT® CONNECTING SYSTEMS® system component up to 500 MHz (10 GBit Ethernet) in accordance with category 6a EIA/TIA 568-B.2-10, IEEE 802.3an TM-2006, ISO/IEC 11801 (Amendment 1 JTC 1/SC N1255), ISO/IEC TR-24750 and EN 55022 (EMV).
Télécharger
Product Sheet

Art.-Nr.

Bezeichnung

802025

RJ-45 UP-Dose 2P Kat. 6EA 500MHz vertikal

802034

RJ-45 UP-Dose 2P Kat. 6a 500MHz horizontal