K05

Pliers

Produktfoto
Description

Pliers K05

Description

For terminal lugs and connection sleeves in standard design

  • Hexagonal crimping profile, fixed in revolving profile

  • Length 390mm

  • Weight 1,1kg

Downloads
Data sheet

pliers

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904734

K05

6,0 - 50,0

1

o. r.

o. r.

o. r.