Y-CY-JZ

flexible, Cu-screened, transparent, EMC-preferred type, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Mutual capacitance
    acc. to different cross sections
    0,5 up to 2,5 mm²:
    core/core approx. 150 nF/km
    core/screen approx. 270 nF/km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of PVC, grey
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
  • Sheath colour: transparent
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-500
Application
For use as a data and control cable in machinery, computer systems etc. as well as a signal cable for electronics. The high level of screening ensures a high degree of interference protection. The screening density assures disturbancefree transmission of all signals and impulses. The PVC-inner sheaths of those cables raise the mechanical stress. The applied clear transparent PVC outer sheath accentuates the optical view of the tinned copper braid.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

16200

2 x 0,5

7,0

41,0

67,0

20

16201

3 G 0,5

7,3

45,0

83,0

20

16169

3 x 0,5

7,3

45,0

83,0

20

16202

4 G 0,5

7,9

54,0

94,0

20

16170

4 x 0,5

7,9

54,0

94,0

20

16203

5 G 0,5

8,4

66,0

108,0

20

16171

5 x 0,5

8,4

66,0

108,0

20

16204

6 G 0,5

9,1

73,0

125,0

20

16205

7 G 0,5

9,1

79,0

136,0

20

17172

7 x 0,5

9,1

79,0

136,0

20

16206

8 G 0,5

9,7

82,0

150,0

20

16207

10 G 0,5

10,7

107,0

170,0

20

16208

12 G 0,5

11,5

137,0

195,0

20

16209

14 G 0,5

12,2

142,0

223,0

20

16210

16 G 0,5

12,7

147,0

250,0

20

16211

18 G 0,5

13,5

156,0

277,0

20

16212

20 G 0,5

14,2

173,0

310,0

20

16315

21 G 0,5

14,2

189,0

331,0

20

16213

24 G 0,5

15,5

236,0

390,0

20

16214

25 G 0,5

15,7

250,0

407,0

20

16215

30 G 0,5

16,2

297,0

520,0

20

16216

32 G 0,5

17,0

312,0

550,0

20

16217

36 G 0,5

17,7

320,0

585,0

20

16218

40 G 0,5

18,4

345,0

654,0

20

16453

41 G 0,5

18,9

348,0

671,0

20

16219

50 G 0,5

20,7

407,0

740,0

20

16220

61 G 0,5

22,0

520,0

850,0

20

16221

80 G 0,5

25,0

690,0

1080,0

20

16222

100 G 0,5

27,4

805,0

1350,0

20

16223

2 x 0,75

7,7

46,0

87,0

19

16224

3 G 0,75

8,0

57,0

98,0

19

16173

3 x 0,75

8,0

57,0

98,0

19

16225

4 G 0,75

8,5

63,0

113,0

19

16196

4 x 0,75

8,5

63,0

113,0

19

16226

5 G 0,75

9,3

76,0

130,0

19

16174

5 x 0,75

9,3

76,0

130,0

19

16227

6 G 0,75

9,9

82,0

156,0

19

16228

7 G 0,75

9,9

100,0

184,0

19

16175

7 x 0,75

9,9

100,0

184,0

19

16229

8 G 0,75

10,6

112,0

221,0

19

16230

10 G 0,75

11,8

140,0

270,0

19

16231

12 G 0,75

12,7

175,0

292,0

19

16232

14 G 0,75

13,3

190,0

315,0

19

16233

16 G 0,75

14,1

204,0

335,0

19

16234

18 G 0,75

14,9

240,0

358,0

19

16235

20 G 0,75

15,4

262,0

420,0

19

16316

21 G 0,75

15,4

274,0

454,0

19

16236

24 G 0,75

17,3

291,0

480,0

19

16237

25 G 0,75

17,5

306,0

508,0

19

16238

27 G 0,75

17,7

326,0

535,0

19

16239

30 G 0,75

18,3

340,0

640,0

19

16240

32 G 0,75

18,9

349,0

688,0

19

16241

36 G 0,75

19