Y-CY-JB

flexible, screened, transparent, meter marking, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • PVC cable adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    up to 1,5 mm²  U0/U 300/500 V
    from 2,5 mm²  U0/U 450/750 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Mutual capacitance
    acc. to different cross sections
    0,5 up to 2,5 mm²:
    core/core approx. 150 pF/m
    core/screen approx. 270 pF/m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of PVC
    compound type Z 7225
  • Core identification to JB/OB colour code
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of PVC
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of PVC
  • Sheath colour: transparent
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OB).
  • Up to 5 cores and cunductor cross section
    up to 1,5 mm² with VDE REG-No.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    JB-500
    JB-750
Application
For use as connecting and control cable in machinery, computer systems etc. as well as a signal cable for electronics. The high level of screening ensures a high degree of interference protection. The screening density assures disturbance-free transmission of all signals and impulses. The PVC-inner sheaths of those cables raise the mechanical stress. The applied clear transparent PVC outer sheath accentuates the optical view of the tinned copper braid. These cables are suitable for flexible use for medium mechanical stresses with free movements. The dense screening assures disturbance-free transmission of all signals and impulses. An ideal disturbance-free control cable for the above application.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

16121

2 x 0,5

7,0

41,0

67,0

20

16122

3 G 0,5

7,5

45,0

83,0

20

16123

4 G 0,5

7,9

54,0

94,0

20

16124

5 G 0,5

8,6

66,0

108,0

20

16125

2 x 0,75

7,7

46,0

87,0

19

16126

3 G 0,75

8,0

57,0

98,0

19

16127

4 G 0,75

8,9

63,0

113,0

19

16128

5 G 0,75

9,5

76,0

130,0

19

16129

2 x 1

8,0

54,0

97,0

18

16130

3 G 1

8,6

64,0

103,0

18

16131

4 G 1

9,3

76,0

146,0

18

16132

5 G 1

9,9

89,0

169,0

18

16133

2 x 1,5

9,0

64,0

130,0

16

16134

3 G 1,5

9,4

82,0

152,0

16

16135

4 G 1,5

10,0

99,0

168,0

16

16136

5 G 1,5

10,9

123,0

202,0

16

16137

2 x 2,5

11,2

110,0

180,0

14

16138

3 G 2,5

12,2

148,0

216,0

14

16139

4 G 2,5

13,2

169,0

267,0

14

16140

5 G 2,5

14,4

220,0

347,0

14

16141

2 x 4

13,6

124,0

302,0

12

16142

3 G 4

14,3

178,0

340,0

12

16143

4 G 4

15,7

234,0

410,0

12

16144

5 G 4

17,2

284,0

502,0

12

16145

2 x 6

15,0

176,0

350,0

10

16146

3 G 6

16,2

245,0

450,0

10

16147

4 G 6

17,6

316,0

559,0

10

16148

5 G 6

19,4

442,0

702,0

10

16149

2 x 10

18,4

260,0

500,0

8

16150

3 G 10

19,8

367,0

750,0

8

16151

4 G 10

21,5

549,0

1020,0

8

16152

5 G 10

24,0

604,0

1115,0

8

16153

4 G 16

26,1

807,0

1380,0

6

16154

5 G 16

28,7

940,0

1553,0

6

16469

4 G 25

31,4

1169,0

1890,0

4

16155

5 G 25

34,9

1420,0

2270,0

4

16470

4 G 35

34,2

1680,0

2390,0

2

16156

5 G 35

38,2

2020,0

2885,0

2

16471

4 G 50

40,4

2370,0

3315,0

1

16119

5 G 50

44,6

2880,0

4150,0

1

16472

4 G 70

45,5

3257,0

4600,0

2/0

16473

4 G 95

51,7

4060,0

6060,0

3/0

16474

4 G 120

56,7

5231,0

7315,0

4/0

16247

4 G 150

62,9

7760,0

9340,0

300 kcmil

16319

4 G 185

69,0

8104,0

11120,0

350 kcmil