HELUTOOL HKM 1

Cable stripping knife

Produktfoto
Note

Spare blade with moulded plastic insert for

HKM 1, part no. 906246

Description

Cable stripping knife HKM 1

Description
  • With special grinding. The special blade prevented a damage of the conductor. The knife has a blade protection, sinking into the handle
  • The changeable blade is made of stainless steel according to DIN EN 10020, hardness minimum 50 HRC
  • High-quality, ergonomically formed handle is out of impact plastic (PA)
  • Admission of the VDE up to 1000 volt according to EN/IEC 60900:2004 and GS-sign
  • Length: 200 mm
  • Weight: 0,1 kg
Downloads
Data sheet

Cable stripping knife HKM 1

Part no.

Type

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

906245

HKM 1

-

1

o. r.

o. r.

o. r.