UNIPUR®

flexible at low temperature, with customer markings, halogen-free, wear resistant, robust, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Spezial TPE/PUR connecting cable
    adapted to DIN VDE 0285-525-2-21/
    DIN EN 50525-2-21
  • Temperature range
    flexing -40°C to +90°C
  • Nominal voltage
    up to 1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of termoplastic
    elastomere (TPE)
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of PUR
    compound type TMPU adapted
    to DIN EN 50363-10-2
  • Sheath colour: by request
  • With meter marking
Properties
  • Abrasion resistant, Notch resistant
  • Resistant to tearing and cutting
  • Good flexibility at low temperatures down
    to -40°C
  • Resistant to
    Oils and fats
    Water and weathering effects
    Ozone and oxygen
    UV-radiation
    Hydrolysis
    Microbial attack
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OB).
  • Please add the appropriate item number
    when ordering using the following indicator:
    0 = approx.RAL 5015 blue
    1 = approx.RAL 6018 green
    2 = approx.RAL 8003 brown
    3 = approx.RAL 1021 yellow*
    4 = approx.RAL 3000 red
    5 = approx.RAL 2003 orange
    6 = approx.RAL 4005 violet
    7 = approx.RAL 7001/7032 grey
    Further colours on request.
    *with yellow outer sheath as storage types
  • VDE REG-No. cable with 2-7 cores
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    UNIPUR®-CP
Application
These robust and flexible cables are used for electrical tools such as drills, hand-held circular saws, and garden equipment as well as for portable motors and machinery in agriculture, at building sites, for hobbies, docks and refrigeration plants.
Extremely good mechanical characteristies e. g. compressive load, good abrasion and near-resistant.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

18120

2 x 0,5

blue

6,0

9,6

40,0

20

18121

2 x 0,5

green

6,0

9,6

40,0

20

18122

2 x 0,5

brown

6,0

9,6

40,0

20

18123

2 x 0,5

yellow

6,0

9,6

40,0

20

18124

2 x 0,5

red

6,0

9,6

40,0

20

18125

2 x 0,5

orange

6,0

9,6

40,0

20

18126

2 x 0,5

violet

6,0

9,6

40,0

20

18127

2 x 0,5

grey

6,0

9,6

40,0

20

18130

3 G 0,5

blue

6,2

14,4

47,0

20

18131

3 G 0,5

green

6,2

14,4

47,0

20

18132

3 G 0,5

brown

6,2

14,4

47,0

20

18133

3 G 0,5

yellow

6,2

14,4

47,0

20

18134

3 G 0,5

red

6,2

14,4

47,0

20

18135

3 G 0,5

orange

6,2

14,4

47,0

20

18136

3 G 0,5

violet

6,2

14,4

47,0

20

18137

3 G 0,5

grey

6,2

14,4

47,0

20

18140

4 G 0,5

blue

7,0

19,0

57,0

20

18141

4 G 0,5

green

7,0

19,0

57,0

20

18142

4 G 0,5

brown

7,0

19,0

57,0

20

18143

4 G 0,5

yellow

7,0

19,0

57,0

20

18144

4 G 0,5

red

7,0

19,0

57,0

20

18145

4 G 0,5

orange

7,0

19,0

57,0

20

18146

4 G 0,5

violet

7,0

19,0

57,0

20

18147

4 G 0,5

grey

7,0

19,0

57,0

20

18150

5 G 0,5

blue

7,5

24,0

65,0

20

18151

5 G 0,5

green

7,5

24,0

65,0

20

18152

5 G 0,5

brown

7,5

24,0

65,0

20

18153

5 G 0,5

yellow

7,5

24,0

65,0

20

18154

5 G 0,5

red

7,5

24,0

65,0

20

18155

5 G 0,5

orange

7,5

24,0

65,0

20

18156

5 G 0,5

violet

7,5

24,0

65,0

20

18157

5 G 0,5

grey

7,5

24,0

65,0

20

18160

7 G 0,5

blue

9,2

33,6

94,0

20

18161

7 G 0,5

green

9,2

33,6

94,0

20

18162

7 G 0,5

brown

9,2

33,6

94,0

20

18163

7 G 0,5

yellow

9,2

33,6

94,0

20

18164

7 G 0,5

red

9,2

33,6

94,0

20

18165

7 G 0,5

orange

9,2

33,6

94,0

20

18166

7 G 0,5

violet

9,2

33,6

94,0

20

18167

7 G 0,5

grey

9,2

33,6

94,0

20

18170

12 G 0,5

blue

11,5

58,0

150,0

20

18171

12 G 0,5

green

11,5

58,0

150,0

20

18172

12 G 0,5

brown

11,5

58,0

150,0

20

18173

12 G 0,5

yellow

11,5

58,0

150,0

20

18174

12 G 0,5

red

11,5

58,0

150,0

20

18175

12 G 0,5

orange

11,5

58,0

150,0

20

18176

12 G 0,5

violet

11,5

58,0

150,0

20

18177

12 G 0,5

grey

11,5

58,0

150,0

20

18180

18 G 0,5

blue

13,2

86,0

208,0