UNIPUR®-CP

flexible at low temperature, with customer markings, halogen-free, wear resistant, robust, screened, EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Special TPE/PUR screened
    connecting cable adapted to
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing-40°C to +90°C
  • Nominal voltage
    up to 1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
  • Test voltage
    3000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 12,5x cable Ø
    fixed installation 7,5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of termoplastic
    elastomere (TPE)
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separating foil
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of PUR
    compound type TMPU adapted
    to DIN EN 50363-10-2
  • Sheath colour: by request
  • With meter marking
Properties
  • Resistant to
  • Oils and fats
    Water and weathering effects
    Ozone and oxygen
    UV-radiation
    Hydrolysis
    Microbial attack
  • Abrasion resistant
  • Notch resistant
  • Resistant to tearing and cutting
  • Good flexibility at low temperatures down
    to -40°C
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OB).
  • Please complete the part number for
    these cables by adding the suffix for
    the colour required as per the list:
    0 = approx.RAL 5015 blue
    1 = approx.RAL 6018 green
    2 = approx.RAL 8003 brown
    3 = approx.RAL 1021 yellow
    4 = approx.RAL 3000 red
    5 = approx.RAL 2003 orange
    6 = approx.RAL 4005 violet
    7 = approx.RAL 7001/7032 grey
    Further colours on request.
  • unscreened analogue type:
    UNIPUR®,
Application
These robust and flexible cables are used for electrical tools such as drills, hand-held circular saws, and garden equipment as well as for portable motors and machinery in agriculture, at building sites, for hobbies, docks and refrigeration plants.
Extremely good mechanical characteristies e. g. compressive load, good abrasion and near-resistant.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

19150

2 x 0,5

blue

6,1

29,0

46,0

20

19151

2 x 0,5

green

6,1

29,0

46,0

20

19152

2 x 0,5

brown

6,1

29,0

46,0

20

19153

2 x 0,5

yellow

6,1

29,0

46,0

20

19154

2 x 0,5

red

6,1

29,0

46,0

20

19155

2 x 0,5

orange

6,1

29,0

46,0

20

19156

2 x 0,5

violet

6,1

29,0

46,0

20

19157

2 x 0,5

grey

6,1

29,0

46,0

20

19160

3 G 0,5

blue

6,3

39,0

56,0

20

19161

3 G 0,5

green

6,3

39,0

56,0

20

19162

3 G 0,5

brown

6,3

39,0

56,0

20

19163

3 G 0,5

yellow

6,3

39,0

56,0

20

19164

3 G 0,5

red

6,3

39,0

56,0

20

19165

3 G 0,5

orange

6,3

39,0

56,0

20

19166

3 G 0,5

violet

6,3

39,0

56,0

20

19167

3 G 0,5

grey

6,3

39,0

56,0

20

19170

4 G 0,5

blue

6,8

46,0

62,0

20

19171

4 G 0,5

green

6,8

46,0

62,0

20

19172

4 G 0,5

brown

6,8

46,0

62,0

20

19173

4 G 0,5

yellow

6,8

46,0

62,0

20

19174

4 G 0,5

red

6,8

46,0

62,0

20

19175

4 G 0,5

orange

6,8

46,0

62,0

20

19176

4 G 0,5

violet

6,8

46,0

62,0

20

19177

4 G 0,5

grey

6,8

46,0

62,0

20

19180

5 G 0,5

blue

7,4

52,0

75,0

20

19181

5 G 0,5

green

7,4

52,0

75,0

20

19182

5 G 0,5

brown

7,4

52,0

75,0

20

19183

5 G 0,5

yellow

7,4

52,0

75,0

20

19184

5 G 0,5

red

7,4

52,0

75,0

20

19185

5 G 0,5

orange

7,4

52,0

75,0

20

19186

5 G 0,5

violet

7,4

52,0

75,0

20

19187

5 G 0,5

grey

7,4

52,0

75,0

20

19190

7 G 0,5

blue

8,8

68,0

98,0

20

19191

7 G 0,5

green

8,8

68,0

98,0

20

19192

7 G 0,5

brown

8,8

68,0

98,0

20

19193

7 G 0,5

yellow

8,8

68,0

98,0

20

19194

7 G 0,5

red

8,8

68,0

98,0

20

19195

7 G 0,5

orange

8,8

68,0

98,0

20

19196

7 G 0,5

violet

8,8

68,0

98,0

20

19197

7 G 0,5

grey

8,8

68,0

98,0

20

19200

12 G 0,5

blue

10,9

117,0

158,0

20

19201

12 G 0,5

green

10,9

117,0

158,0

20

19202

12 G 0,5

brown

10,9

117,0

158,0

20

19203

12 G 0,5

yellow

10,9

117,0

158,0

20

19204

12 G 0,5

red

10,9

117,0

158,0

20

19205

12 G 0,5

orange

10,9

117,0

158,0

20

19206

12 G 0,5

violet

10,9

117,0

158,0

20

19207

12 G 0,5

grey

10,9

117,0

158,0

20