TYZ

cable tie with steel lug lock

Produktfoto
Description

TY-RAP®

Description

Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel.

This technology enables the tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

high resistant

Part no.

Type

Colour

Length

mm

Width

mm

Bundle Ø

mm

Capacity

N

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

96909

TYZ 23M

aquamarine

92,0

2,4

16,0

80,0

1000

o. r.

o. r.

o. r.

96290

TYZ 25M

aquamarine

186,0

4,8

45,0

220,0

1000

o. r.

o. r.

o. r.

96724

TYZ 28M

aquamarine

360,0

4,8

102,0

220,0

500

o. r.

o. r.

o. r.

94800

TYZ 27M

aquamarine

340,0

7,0

90,0

540,0

100

o. r.

o. r.

o. r.