TRONIC-CY (LiY-CY)

flexible, colour coded to DIN 47100, screened, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Special-PVC data cable
    adapted to DIN VDE 0812
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm²  350 V
    ≥ 0,25 mm²  500 V
  • Test voltage
    core/core  1200 V
    core/screen  800 V
  • Breakdown voltage
    min. 2400 V
  • Capacitance  at 800 Hz
    core/core  0,14 mm²  app. 120 pF/m
    core/core  0,25 mm²  app. 150 pF/m
    core/screen  0,14 mm²  app. 240 pF/m
    core/screen  0,25 mm²  app. 270 pF/m
  • Inductance
    approx. 0,65 mH/km
  • Impedance
    approx. 78 Ohm
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction:
    0,14 mm²  approx. 18x0,1 mm
    0,25 mm²  approx. 14x0,15 mm
    0,34 mm²  = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification adapted to
    DIN 47100, without colour repetition
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Drain-wire, tinned
  • Tinned, copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
Note
  • Also available in paired version, see
    HELUKABEL®-PAAR-TRONIC-CY
  • For 1 core cable screen of
    helically wound (LiY-DY).
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    TRONIC (LiYY)
Application
These screened cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever the construction requirements call for a minimum outer diameter, TRONIC is the suitable cable to use. This applies especially to such areas as tool making and machine industries as well as electronic, computer, measurement and control sectors. The extremely small outer diameter make suitable for miniature plugs etc.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

20139

1 x 0,14

2,6

6,1

16,0

26

20001

2 x 0,14

3,9

12,0

20,0

26

20002

3 x 0,14

4,0

13,0

27,0

26

20003

4 x 0,14

4,3

14,5

32,0

26

20004

5 x 0,14

4,7

15,5

37,0

26

20005

6 x 0,14

5,2

18,2

42,0

26

20006

7 x 0,14

5,2

19,0

48,0

26

20007

8 x 0,14

5,9

21,3

55,0

26

20008

10 x 0,14

6,5

28,7

65,0

26

20009

12 x 0,14

6,7

30,5

77,0

26

20010

14 x 0,14

6,9

32,0

79,0

26

20011

16 x 0,14

7,3

43,2

89,0

26

20012

18 x 0,14

7,6

51,0

103,0

26

20013

20 x 0,14

8,3

55,0

116,0

26

20014

21 x 0,14

8,4

56,0

120,0

26

20015

24 x 0,14

8,9

62,0

131,0

26

20091

25 x 0,14

9,1

61,0

136,0

26

20016

27 x 0,14

9,2

65,0

142,0

26

20017

30 x 0,14

9,5

69,0

157,0

26

20018

32 x 0,14

9,9

76,0

163,0

26

20019

36 x 0,14

10,2

83,0

182,0

26

20020

40 x 0,14

11,1

88,0

209,0

26

20021

42 x 0,14

11,2

94,0

217,0

26

20022

44 x 0,14

11,5

110,0

226,0

26

20023

48 x 0,14

11,7

115,0

240,0

26

20024

52 x 0,14

12,3

124,0

270,0

26

20025

56 x 0,14

12,5

132,0

320,0

26

20026

61 x 0,14

12,8

146,0

370,0

26

20084

1 x 0,25

3,0

7,2

27,0

24

20029

2 x 0,25

4,3

15,8

31,0

24

20030

3 x 0,25

4,5

18,6

36,0

24

20031

4 x 0,25

4,8

22,0

40,0

24

20032

5 x 0,25

5,4

26,5

51,0

24

20083

6 x 0,25

5,8

32,4

58,0

24

20033

7 x 0,25

5,8

35,0

64,0

24

20034

8 x 0,25

7,0

42,1

82,0

24

20035

10 x 0,25

7,3

49,9

85,0

24

20036

12 x 0,25

7,5

58,0

90,0

24

20037

14 x 0,25

8,1

62,0

98,0

24

20038

16 x 0,25

8,5

67,0

110,0

24

20039

18 x 0,25

9,1

78,0

142,0

24

20086

19 x 0,25

9,1

79,0

146,0

24

20040

20 x 0,25

9,5

88,0

152,0

24

20041

21 x 0,25

9,6

91,0

150,0

24

20042

24 x 0,25

10,4

96,0

163,0

24

20092

25 x 0,25

10,6

99,0

169,0

24

20043

27 x 0,25

10,7

122,0

176,0

24

20044

30 x 0,25

11,1

132,0

189,0

24

20045

32 x 0,25

11,5

138,0

204,0

24

20046

36 x 0,25

11,9

146,0

219,0

24

20087

37 x 0,25

11,9