TRAYCONTROL 610 OIL RES II

WTTC (2277) UL 1277 FT4

Logo Image Logo Image
Produktfoto
Technical data
  • Special power cable acc. to
    UL 1277; WTTC (2277)
  • Temperature range
    UL/CSA TC -40°C to +90°C
    UL/AWM -40°C to +90°C
  • Nominal voltage
    TC 600 V
    AWM 1000 V
    WTTC 1000 V
  • Test voltage
    3000 V
  • Minimum bending radius
    5x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductors, fine wire stranded
    to DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5 with AWG dimensions
  • Core insualtion of special PVC with
    transparent Nylon skin
  • Core identification black with numbers +
    gnye (JZ)
    G = with GN-YE conductor (JZ)
    X = without ground (OZ)
  • Multiconductor conductors stranded
  • Separator
  • Special compound blend outer sheath
  • Sheath colour: black
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant

Tests

  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    Oil Res I/II, Class1,
    Div. 2 per NEC Art. 336, 392, 501
    UL Type 2277 (WTTC), TC-ER,
    PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12), UL 1277 (TC),
    UL Type MTW or Type AWM, NFPA 79,
    90° C dry / 75° C wet
    CSA:
    c(UL) Type TC & CIC FT4,
    CSA AWM I/II A/B FT4
Note

Advantages:

  • TC-ER rated
  • Meets TC (UL 1277) & WTTC (UL 2277)

Requirements:

  • Simple installation
  • Outstanding flexibility
  • Exeptional abrasion resistance
  • Oil Res I/II approved
  • Torsion resistant for Wind Power application

For more information, especially on
custom cables, please contact us:
wind@helukabel.de

Application
USA NFPA 79 compliant flexible power cables to 600 V (WTTC 1000 V) for all wind energy, tool and plant construction machinery applications. Suitable for installation in dry, damp and wet environments, outdoors and in pipes. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

706194

2 G 1

18

7,0

19,0

68,0

706195

3 G 1

18

7,1

29,0

88,0

706196

4 G 1

18

8,0

38,0

98,0

706197

5 G 1

18

8,6

48,0

116,0

706198

7 G 1

18

9,3

67,0

149,0

706199

9 G 1

18

10,7

86,0

186,0

706200

10 G 1

18

11,6

96,0

199,0

706201

12 G 1

18

11,9

115,0

245,0

706202

15 G 1

18

13,2

132,0

292,0

706203

16 G 1

18

13,3

154,0

306,0

706204

18 G 1

18

14,6

173,0

366,0

706205

19 G 1

18

14,7

182,0

384,0

706206

25 G 1

18

17,0

240,0

451,0

706207

27 G 1

18

17,4

259,0

521,0

706208

34 G 1

18

19,3

326,0

625,0

706209

37 G 1

18

19,8

355,0

684,0

706210

41 G 1

18

20,7

384,0

744,0

706211

50 G 1

18

23,5

480,0

933,0

706212

61 G 1

18

24,9

586,0

1095,0

706213

2 G 1,32

16

7,5

25,0

80,0

706214

3 G 1,32

16

7,8

35,0

86,0

706215

4 G 1,32

16

8,5

47,0

115,0

706216

5 G 1,32

16

9,3

58,0

126,0

706217

6 G 1,32

16

10,0

70,0

164,0

706218

7 G 1,32

16

10,1

81,0

171,0

706219

8 G 1,32

16

10,9

89,0

201,0

706220

9 G 1,32

16

11,7

105,0

237,0

706221

10 G 1,32

16

12,4

117,0

259,0

706222

12 G 1,32

16

12,9

139,0

301,0

706223

14 G 1,32

16

14,5

177,0

365,0

706224

15 G 1,32

16

15,0

179,0

379,0

706225

16 G 1,32

16

15,2

186,0

405,0

706226

18 G 1,32

16

15,9

225,0

443,0

706227

19 G 1,32

16

16,0

228,0

458,0

706228

20 G 1,32

16

16,5

233,0

491,0

706229

25 G 1,32

16

18,6

291,0

564,0

706230

27 G 1,32

16

19,0

337,0

629,0

706231

30 G 1,32

16

19,6

397,0

701,0

706232

34 G 1,32

16

20,5

420,0

775,0

706233

40 G 1,32

16

22,9

482,0

946,0

706234

41 G 1,32

16

23,4

513,0

967,0

706235

50 G 1,32

16

25,1

626,0

1137,0

706236

61 G 1,32

16

27,2

762,0

1345,0

706237

2 G 2,08

14

8,6

41,0

100,0

706238

3 G 2,08

14

8,9

55,0

112,0

706239

4 G 2,08

14

9,8

74,0

141,0

706240