TRAYCONTROL® 500-C

flexible, oil-resistant, screened, open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79,
EMC-preferred type

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC control cable acc. to
    UL Std.1277 and UL Std.2277
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    TC 600 V
    AWM 1000 V
    WTTC 1000 V
  • Test voltage
    3000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 6x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    with transparent nylon skin
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separating foil
  • Braided screening of tinned copper wires,
    coverage approx. 85%
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    TC-ER, PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12), MTW,
    NFPA 79, WTTC 1000 V, DP-1,
    OIL RES I & II, 90°C dry / 75°C wet,
    Class 1 Div. 2 per NEC Art 336, 392, 501,
    crush impact test acc. to UL 1277
  • CSA:
    c(UL) CIC-TC FT4, CSA AWM I/II A/B FT4
Note
Advantages
  • Highly flexible, easy to install
Available on request
  • With blue cores (DC)
  • With red cores (AC)
  • Black or TPE outer sheath
Application
HELUKABEL® TRAYCONTROL® 500-C is a flexible, screened and oil-resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for industrial plant and machinery in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) guarantees a long service life for industrial applications in dry, damp and wet environments. Recommended applications: production lines, bottling plants, machine construction, switch cabinets, conveyor systems, packaging machines, automotive industry.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Cross-
section mm²

No.cores
x AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

62813

0,507

2  x  20

7,0

35,0

95,0

62814

0,507

3  x  20

7,6

42,0

115,0

62815

0,507

7  x  20

9,4

69,0

164,0

62816

0,507

12  x  20

11,0

108,0

266,0

62817

0,507

25  x  20

16,1

240,0

435,0

62818

0,963

2  x  18

8,1

50,0

110,0

62819

0,963

3  x  18

8,2

60,0

118,0

62820

0,963

4  x  18

8,8

71,0

136,0

62821

0,963

5  x  18

9,4

88,0

148,0

62822

0,963

7  x  18

10,1

111,0

192,0

62823

0,963

9  x  18

11,4

140,0

244,0

62824

0,963

10  x  18

12,0

150,0

283,0

62825

0,963

12  x  18

12,9

184,0

329,0

62826

0,963

15  x  18

14,8

207,0

377,0

62827

0,963

18  x  18

15,7

260,0

435,0

62828

0,963

19  x  18

15,7

280,0

443,0

62829

0,963

25  x  18

17,7

349,0

571,0

62830

1,31

3  x  16

8,9

74,0

144,0

62831

1,31

4  x  16

9,6

90,0

172,0

62832

1,31

5  x  16

10,3

104,0

188,0

62833

1,31

6  x  16

10,5

120,0

203,0

62834

1,31

7  x  16

11,3

134,0

244,0

62835

1,31

9  x  16

12,6

165,0

308,0

62836

1,31

10  x  16

12,9

180,0

346,0

62837

1,31

12  x  16

15,1

244,0

423,0

62838

1,31

15  x  16

16,4

270,0

441,0

62839

1,31

18  x  16

17,3

319,0

512,0

62840

1,31

19  x  16

17,6

327,0

503,0

62841

1,31

20  x  16

17,5

340,0

524,0

62842

1,31

25  x  16

19,6

434,0

704,0

62843

2,08

3  x  14

9,8

112,0

179,0

62844

2,08

4  x  14

10,7

121,0

222,0

62845

2,08

5  x  14

11,6

150,0

266,0

62846

2,08

7  x  14

12,5

200,0

326,0

62847

2,08

9  x  14

15,0

240,0

435,0

62848

2,08

10  x  14

16,3

264,0

427,0

62849

2,08

12  x  14

16,9

350,0

592,0

62850

2,08

15  x  14

18,3

409,0

635,0

62851

2,08

18  x  14

19,5

471,0

780,0

62852

2,08

19  x  14

19,7

505,0

799,0

62853

2,08

25  x  14

23,3

652,0

1042,0

62854

3,31

3  x  12

11,4

137,0

237,0

62855

3,31

4  x  12

12,2

169,0

314,0

62856

3,31

5  x  12

13,4

201,0

386,0

62857

3,31

6  x  12

14,6

236,0

425,0

62858

3,31

7  x  12

15,5

262,0

496,0

62859

3,31

9  x  12

17,7

334,0

740,0