SY-JZ

flexible, number coded, with steel wire braiding, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 20x cable Ø
    fixed installation 6x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of special PVC
  • Galvanized steel wire braid
  • Outer sheath of special PVC
  • Sheath colour: transparent
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see table Technical Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • Further dimensions available on request.
  • These cables con be also delivered with
    coloured conductors (SY-JB).
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • screened analogue type:
    SY-JB
Application
SY-JZ cables are used as measuring and control cables in tool machinery, plant installation, power stations and in data equipment. The braided screen offers best possible protection against mechanical damage. The galvanized coating on the steel wire braiding not only helps protect against corrosion, but also notably improves the soldering performance.
The clear transparent outer sheath gives the cable in addition an optical revaluation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

12001

2 x 0,5

7,2

9,6

80,0

20

12002

3 G 0,5

7,5

14,4

92,0

20

12003

4 G 0,5

8,1

19,2

102,0

20

12004

5 G 0,5

8,6

24,0

119,0

20

12005

7 G 0,5

9,3

33,6

157,0

20

12006

10 G 0,5

10,7

48,0

205,0

20

12007

12 G 0,5

11,7

58,0

218,0

20

12008

14 G 0,5

12,3

67,0

242,0

20

12009

18 G 0,5

13,4

86,0

340,0

20

12010

21 G 0,5

14,2

101,0

370,0

20

12114

25 G 0,5

15,7

120,0

406,0

20

12012

30 G 0,5

16,2

144,0

439,0

20

12013

35 G 0,5

17,5

168,0

500,0

20

12014

40 G 0,5

18,2

192,0

565,0

20

12015

42 G 0,5

19,0

202,0

593,0

20

12016

50 G 0,5

20,7

240,0

690,0

20

12017

61 G 0,5

22,0

293,0

843,0

20

12018

80 G 0,5

25,0

384,0

1050,0

20

12011

100 G 0,5

27,4

480,0

1240,0

20

12019

2 x 0,75

7,9

14,4

98,0

19

12020

3 G 0,75

8,2

21,6

103,0

19

12021

4 G 0,75

8,7

28,8

122,0

19

12022

5 G 0,75

9,5

36,0

142,0

19

12112

6 G 0,75

10,1

43,2

180,0

19

12023

7 G 0,75

10,1

50,0

185,0

19

12188

8 G 0,75

10,8

57,6

201,0

19

12024

9 G 0,75

11,8

65,0

249,0

19

12113

10 G 0,75

12,0

72,0

252,0

19

12025

12 G 0,75

12,8

86,0

292,0

19

12026

15 G 0,75

14,2

108,0

335,0

19

12027

18 G 0,75

15,0

130,0

388,0

19

12028

21 G 0,75

15,5

151,0

474,0

19

12029

25 G 0,75

17,5

180,0

503,0

19

12030

32 G 0,75

18,9

230,0

644,0

19

12031

34 G 0,75

19,9

245,0

663,0

19

12032

41 G 0,75

21,2

296,0

741,0

19

12033

50 G 0,75

23,2

360,0

925,0

19

12034

61 G 0,75

25,2

439,0

1082,0

19

12035

2 x 1

8,2

19,2

112,0

18

12036

3 G 1

8,5

28,8

132,0

18

12037

4 G 1

9,2

38,4

143,0

18

12038

5 G 1

9,9

48,0

166,0

18

12039

6 G 1

10,5

58,0

22,0

18

12040

7 G 1

10,5

67,0

227,0

18

12041

8 G 1

11,4

77,0

277,0

18

12042

9 G 1

12,8

86,0

295,0

18

12043

12 G 1

13,4

115,0

340,0

18

12044

14 G 1

14,2

134,0

420,0

18

12045

18 G 1

15,7

173,0

500,0

18

12046

20 G 1

16,4

192,0

532,0

18

12047

25 G 1

18,4

240,0

664,0

18

12048

34 G 1

20,8

326,0

845,0

18

12049

36 G 1

20,9

346,0

857,0

18