Solderless terminals

Insulated

Produktfoto
Note

Versions:

Flat connector (insulated / fully insulated)

Flat connector sleeves (insulated / fully insulated)

Flat connector distributor

Description

Insulated squeeze snap-on connection

Description

PA insulated squeeze snap-on connection for cross sections of 0.5 to 6.0 m2.

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

flat distributor

Part no.

Type

Colour

Cross-section

mm²

Flat plug size

mm

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

91436

RA 63 T

red

0,5 - 1,5

flat, 6.3 x 0.8 mm

Distributor

100

o. r.

o. r.

o. r.

91441

RB 63 T

blue

1,5 - 2,5

flat, 6.3 x 0.8 mm

Distributor

100

o. r.

o. r.

o. r.

94929

RC 63 T

yellow

2,5 - 6,0

flat, 6.3 x 0.8 mm

Distributor

100

o. r.

o. r.

o. r.