SiFF

Silicone single core, high flexible, halogen-free

Logo Image
Produktfoto
Technical data
  • Spezial-silicone single core with higher
    heat-resistance range adapted to
    DIN VDE 0250 part 1 and part 502
  • Temperatue range
    flexing -25°C to +180°C
    fixed installation -60°C to +180°C
  • Permissible conductor operating
    temperature
    +180°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 5000 V
  • Minimum bending radius
    flexing 12,5x core Ø
    fixed installation 5x core Ø
  • Radiation resistance
    up to 20x106 cJ/kg (up to 20 Mrad)
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
    (single wire Ø 0,07 mm)
  • Core insulation of silicone
Properties
  • Resistant to
    high molecular oils, fats from vegetables and
    animals, alcohols, plasticizers and clophenes,
    diluted acids, lyes and salt dissolution,
    oxidation substances, tropical influences and
    weather, lake water, oxygen
  • High flash points
  • For laying as a fixed installation only in
    open or ventilated pipe systems.
    Otherwise the mechanical properties of
    the silicone are reduced by the enclosed
    air at temperatures exceeding 90°C.

Tests

  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Behaviour in fire
    no flame propagation acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Application
Special single cores for use in high, resp. low temperature areas. They are used mainly in the steel producing industries, in aviation industries as well as in ship building, cement, glas and ceramic factories. As this single cores are halogen-free, especially suited for use in power stations.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Cross-
sec.

mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

BK

BU

BN

RD

WH

GY

VT

YE

PK

GN

OG

BEIGE

TRANS

2-col.

Part no.

45101

45103

45104

45102

45105

45106

45107

45108

45111

45100

45109

45112

45110

45113

0,25

1,9

2,4

6,0

Part no.

45201

45203

45204

45202

45205

45206

45207

45208

45211

45200

45209

45212

45210

45213

0,5

2,2

4,8

10,0

Part no.

45301

45303

45304

45302

45305

45306

45307

45308

45311

45300

45309

45312

45310

45313

0,75

2,5

7,2

13,0

Part no.

45401

45403

45402

45404

45405

45406

45407

45408

45411

45400

45409

45412

45410

45413

1

2,6

9,6

15,0

Part no.

45501

45503

45504

45502

45505

45506

45507

45508

45511

45500

45509

45512

45510

45513

1,5

3,1

14,4

19,0

Part no.

45601

45603

45604

45602

45605

45606

45607

45608

45611

45600

45609

45612

45610

45613

2,5

3,7

24,0

32,0

Part no.

45701

45703

45704

45702

45705

45706

45707

45708

45711

45700

45709

45712

45710

45713

4

4,4

38,0

50,0

Part no.

45801

45803

45804

45802

45805

45806

45807

45808

45811

45800

45809

45812

45810

45813

6

5,2

58,0

73,0

Part no.

45901

45903

45904

45902

45905

45906

45907

45908

45911

45900

45909

45912

45910

45913

10

6,8

96,0

125,0