SiF

silicon single core, halogen-free

Logo Image
Produktfoto
Technical data
  • Spezial-silicon single core with higher
    heat-resistance range adapted to
    DIN VDE 0250 Teil 1 and part 502
  • Temperatue range
    flexing -25°C to +180°C
    fixed installation -60°C to +180°C
  • Permissible conductor operating
    temperature
    +180°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 5000 V
  • Minimum bending radius
    flexing 15x core Ø
    fixed installation 6x core Ø
  • Radiation resistance
    up to 20x106 cJ/kg (up to 20 Mrad)
Cable structure
  • Tinned copper conductor,from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction
    0,25 mm² = app. 14x0,15 mm
  • Core insulation of silicone

Tests

  • Halogen-free acc. to
    DIN VDE 0482-754-1,
    DIN EN 60754-1, IEC 60754-1
    (previously DIN VDE 0482-267-2-1)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2,
    DIN EN 60754-2, IEC 60754-2
    (previously DIN VDE 0482-267-2-2)
  • Behaviour in fire no flame propagation
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2,IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Properties
  • Resistant to
    high molecular oils, fats from vegetables and
    animals, alcohols, plasticizers and clophenes,
    diluted acids, lyes and salt dissolution,
    oxidation substances, tropical influences and
    weather, lake water, oxygen
  • High flash points
  • For laying as a fixed installation only
    in open or ventilated pipe systems.
    Otherwise the mechanical properties
    of the silicon are reduced by the enclosed
    air at temperatures exceeding 90°C.
Application
Special single cores for use in high, resp. low temperature areas. They are used mainly in the steel producing industries, in aviation industries as well as in ship building, cement, glas and ceramic factories. As this single cores are halogen-free, especially suited for use in power stations.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Cross-
sec.

mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

BK

BU

BN

RD

WH

GY

VT

YE

PK

GN

OG

BEIGE

TRANS

2-col.

Part no.

23201

23203

23204

23202

23205

23206

23207

23208

23211

23200

23209

23212

23210

23213

0,25

1,9

2,4

5,5

Part no.

23301

23303

23304

23302

23305

23306

23307

23308

23311

23300

23309

23312

23310

23313

0,5

2,1

4,8

8,6

Part no.

23401

23403

23404

23402

23405

23406

23407

23408

23411

23400

23409

23412

23410

23413

0,75

2,4

7,2

11,8

Part no.

23501

23503

23504

23502

23505

23506

23507

23508

23511

23500

23509

23512

23510

23513

1

2,5

9,6

13,5

Part no.

23601

23603

23604

23602

23605

23606

23607

23608

23611

23600

23609

23612

23610

23613

1,5

2,8

14,4

18,5

Part no.

23701

23703

23704

23702

23705

23706

23707

23708

23711

23700

23709

23712

23710

23713

2,5

3,4

24,0

30,0

Part no.

23801

23803

23804

23802

23805

23806

23807

23808

23811

23800

23809

23812

23810

23813

4

4,2

38,0

47,3

Part no.

23901

23903

23904

23902

23905

23906

23907

23908

23911

23900

23909

23912

23910

23913

6

5,0

58,0

71,1

Part no.

24601

24603

24604

24602

24605

24606

24607

24608

24611

24600

24609

24612

24610

24613

10

6,6

96,0

119,4

Part no.

24701

24703

24704

24702

24705

24706

24707

24708

24711

24700

24709

24712

24710

24713

16

7,4

154,0

187,7

Part no.

24801

24803

24804

24802

24805

24806

24807

24808

24811

24800

24809

24812

24810

24813

25

9,2

240,0

289,6

Part no.

23953

451103

451104

451102

451105

451106

451107

451108

451111

451100

451109

451112

451110

451113

35

10,3

336,0

398,0

Part no.

23954

451203

451204

451202

451205

451206

451207

451208

451211

451200

451209

451212

451210

451213

50

11,8

480,0

560,0

Part no.

23955

451303

451304

451302 <