Ships Power Cables Nexans MPRXCX®

0,6/1 kV, acc. to IEC 60092-353, halogen-free, screened

Produktfoto
Technical data
  • acc. to IEC 60092-353
  • Operating temperature
    at conductor max. +85°C
  • Min. installation temperature
    -10°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Minimum bending radius
    4x cable Ø
     
Tests
  • Flame-test to IEC 60332-3 cat. A,
    IEEE 45-18.13
  • Smoke density to IEC 61034
  • Halogen-free to 60754-1
  • Corrosiveness of combustion gases
    acc. to IEC 60754-2
  • Flame retardant acc. to SOLAS
    definition (acc. to IEC 60332-3
    category A and IEEE 45-18.13)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Core insulation of cross-linked polyethylene
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Bare copper screened braiding
  • Outer sheath of Polyolefin basis-compound
  • Sheath colour: black
Properties
  • Colour code
    1 core: BK
    2 cores: BN, BU
    3 cores: BN, BK, GY
    4 cores: BU, BN, BK, GY
    5- to 24 core cable: all cores black coloured,
    printed with numbers, starting in center
    with number 1
     

Approved by

  • Germanischer Lloyd
  • Lloyds Register of Shipping 
  • American Bureau of Shipping
  • Det Norske Veritas
  • Bureau Veritas
  • Russian Maritime Register of Shipping
  • Registro Italiano Navale
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • 3-core cables with green-yellow marked
    core and/or as MPRXCX 331 (insulation
    integrity to IEC 60331) also available.
Application
For fixed installation on ships and offshore-units in all locations below the upper metallic deck.
Particularly suitable for installation on passenger ships.
The good screening qualities of the copper braid also reduce radio interferences and electrical influences to electronic installations.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59707

1 x 4

6,9 - 8,4

81,0

105,0

12

59708

1 x 6

7,5 - 9,5

104,0

130,0

10

59709

1 x 10

8,7 - 10,7

149,0

180,0

8

59710

1 x 16

9,5 - 11,5

214,0

250,0

6

59711

1 x 25

11,7 - 13,4

311,0

380,0

4

59712

1 x 35

12,6 - 15,1

416,0

480,0

2

59713

1 x 50

14,6 - 17,1

572,0

660,0

1

59714

1 x 70

16,9 - 19,4

779,0

900,0

2/0

59715

1 x 95

18,6 - 21,1

1034,0

1170,0

3/0

59716

1 x 120

19,7 - 22,2

1316,0

1410,0

4/0

59717

1 x 150

22,6 - 25,1

1615,0

1750,0

300 kcmil

59718

1 x 185

24,7 - 27,2

1968,0

2160,0

350 kcmil

59719

1 x 240

27,9 - 30,4

2506,0

2770,0

500 kcmil

59720

1 x 300

30,2 - 32,7

3345,0

3440,0

600 kcmil

59721

2 x 1,5

8,3 - 9,8

105,0

130,0

16

59722

2 x 2,5

9,1 - 10,6

132,0

160,0

14

59723

2 x 4

10,3 - 11,8

170,0

205,0

12

59724

2 x 6

12,1 - 14,1

217,0

290,0

10

59725

2 x 10

14,9 - 16,9

400,0

307,0

8

59726

2 x 16

16,7 - 18,7

471,0

560,0

6

59727

2 x 25

20,3 - 22,3

670,0

840,0

4

59728

3 x 1,5

8,8 - 10,3

125,0

160,0

16

59729

3 x 2,5

10,1 - 11,6

161,0

200,0

14

59730

3 x 4

11,1 - 12,6

215,0

250,0

12

59731

3 x 6

12,1 - 14,1

282,0

360,0

10

59732

3 x 10

14,8 - 16,8

417,0

520,0

8

59733

3 x 16

17,6 - 19,6

636,0

750,0

6

59734

3 x 25

21,2 - 23,2

924,0

950,0

4

59735

3 x 35

20,8 - 23,8

1233,0

1470,0

2

59736

3 x 50

24,3 - 26,8

1703,0

1870,0

1

59737

3 x 70

27,6 - 30,1

2413,0

2650,0

2/0

59738

3 x 95

31,8 - 34,3

3192,0

3500,0

3/0

59739

3 x 120

34,3 - 36,8

3975,0

4300,0

4/0

59740

4 x 1,5

10,1 - 11,6

147,0

200,0

16

59741

4 x 2,5

11,2 - 12,7

190,0

240,0

14

59742

4 x 4

12,3 - 13,8

284,0

350,0

12

59743

4 x 6

14,0 - 16,0

371,0

450,0

10

59744

4 x 10

17,2 - 19,2

545,0

670,0

8

59745

4 x 16

19,4 - 21,4

796,0

950,0

6

59746

4 x 25

23,8 - 25,8

1170,0

1470,0

4

59747

4 x 35

23,0 - 25,5

1578,0

1930,0

2

59748

4 x 50

26,0 - 28,5

2278,0

2500,0

1

59749

4 x 70

31,5 - 34,0

3090,0

3550,0

2/0

59750

4 x 95

35,5 - 38,0

4110,0

4600,0

3/0

59751

5 x 1,5

10,9 - 12,4

171,0

225,0

16

59752

5 x 2,5

12,1 - 13,6

220,0

330,0

14

59753

7 x 1,5

11,7 - 13,2

209,0

310,0

16

59754

10 x 1,5

14,5 - 16,0

318,0

400,0

16

59755

12 x 1,5

15,3 - 16,8

353,0

440,0

16

59756

14 x 1,5

16,5 - 18,0

394,0

500,0

16

59757

16 x 1,5

17,7 - 19,2

432,0

550,0

16

59758

19 x 1,5

18,3 - 19,8

486,0

620,0

16

59759

24 x 1,5

20,0 - 21,5

601,0

770,0

16

</