SCH

Heat-shrink tubing 2:1

Produktfoto
Note

Attention: Do not store tubes at temperatures over 18°C! Otherwise properties will be changed!

Longitude shrinkage approx. 20-30%

The colours orange, yellow, white, blue, green, brown, red are available on request.

Description

SCH

Description
PVC shrunk tube for repairing insulation and sealing electrical components.
Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

black

Part no.

Inner Ø

before shrinkage

mm

Wall
thickness

mm

Inner Ø

after shrinkage

mm

Content

m

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

91300

2,5

0,2

1,2

100,0

o. r.

o. r.

o. r.

91301

4,0

0,25

2,0

100,0

o. r.

o. r.

o. r.

91302

6,0

0,25

3,0

100,0

o. r.

o. r.

o. r.

91303

7,0

0,25

4,0

100,0

o. r.

o. r.

o. r.

91304

11,0

0,3

6,0

100,0

o. r.

o. r.

o. r.

91305

14,0

0,3

8,0

100,0

o. r.

o. r.

o. r.

91306

17,0

0,4

10,0

100,0

o. r.

o. r.

o. r.

91307

20,0

0,5

13,0

100,0

o. r.

o. r.

o. r.

91308

25,0

0,5

16,0

50,0

o. r.

o. r.

o. r.

91309

31,0

0,5

20,0

50,0

o. r.

o. r.

o. r.