RE-2Y(St)Yv

instrumentation cable, reinforced outer sheath, meter marking

Logo Image
Produktfoto
Technical data
  • Special core insulation of PE
  • Conductor resistance
    0,5 mm²: max. 39,2 Ohm/km
    0,75 mm²: max. 24,6 Ohm/km
    1,3 mm²: max. 14,2 Ohm/km
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Operating peak voltage max. 300 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core 2000 V
    core/screen 1000 V
  • Insulation resistance
    min. 5 GOhm x km
  • Mutual capacitance at 800 Hz
    core/core 0,5 mm²: 60 nF/km
    for 1 and 2 pairs: 75 nF/km
    core/core 0,75 mm²: 65 nF/km
    for 1 and 2 pairs: 110 nF/km
    core/core 1,3 mm²: 75 nF/km
    for 1 and 2 pairs: 100 nF/km
  • Inductance max. 0,75 mH/km
  • Cross-talk attenuation
    min. 0,88 dB/km at 60 kHz
  • Minimum bending radius
    7,5x cable Ø
Cable structure
  • Bare copper conductor, multi-wires
  • Conductor construction:
    0,5 mm² = 7x0,3 mm
    0,75 mm² = 7x0,37 mm
    1,3 mm² = 7x0,49 mm
  • Core insulation of PE
  • Cores coloured
    with number print 1/1, 2/2 etc.
    pair: a-core = BK; b-core = WH
    triple: a-core = BK; b-core = WH;
    c-core = RD
  • Cores twisted to pairs with optimum pitch
  • Pairs stranded in layer
  • 1 communication core 0,5 mm², PE-insulated,
    orange (for multicore version)
  • Foil wrapping
  • Electrostatic screen (St) of plastics-coated
    metal foil
  • Tinned drain-wire, 0,5 mm² = 7x0,3 mm
  • Outer sheath of PVC, reinforced,
    black (RAL 9005) or blue (RAL 5015)
  • With meter marking
  • Wall-thickness to DIN VDE 0816 part 1,
    table 7, col. 1
Properties
  • The electrostatic screen protect the
    screened pairs against outer electrostatic
    interference fields
  • Low level of line attenuations and low
    mutual capacitances enable long
    transmission distances and fast pulse
    acceleration
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • Cop.Weight including communication core
    and drain-wire.
  • Control cable with blue outer sheath, see
    Flexible Control Cables
  • with blue outer sheath for hazardous areas
    to hazard type -i- for intrinsically safe
    installation acc. to DIN EN 60079-14
    section 12.2.2 (VDE 0165 part 1)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Instrumentation cables are used in data processing and process control. Instrumentation cables are suitable for fixed installations in damp locations, in open spaces and for underground laying.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

20099

1 x 2 x 0,5

black

7,5

15,0

74,0

20

20100

2 x 2 x 0,5

black

9,8

30,0

117,0

20

20101

4 x 2 x 0,5

black

11,3

50,0

140,0

20

20233

6 x 2 x 0,5

black

13,1

70,0

190,0

20

20102

8 x 2 x 0,5

black

14,6

90,0

215,0

20

20103

10 x 2 x 0,5

black

16,1

110,0

220,0

20

20104

12 x 2 x 0,5

black

16,4

130,0

280,0

20

20105

16 x 2 x 0,5

black

18,3

170,0

352,0

20

20106

20 x 2 x 0,5

black

19,2

210,0

385,0

20

20107

24 x 2 x 0,5

black

22,3

250,0

468,0

20

20108

36 x 2 x 0,5

black

24,5

370,0

656,0

20

20109

48 x 2 x 0,5

black

27,7

490,0

854,0

20

20149

1 x 2 x 0,75

black

7,9

20,0

74,0

19

20150

2 x 2 x 0,75

black

10,4

35,0

123,0

19

20151

4 x 2 x 0,75

black

11,9

65,0

164,0

19

20152

8 x 2 x 0,75

black

15,0

125,0

258,0

19

20153

10 x 2 x 0,75

black

17,0

154,0

305,0

19

20154

12 x 2 x 0,75

black

17,6

185,0

350,0

19

20155

16 x 2 x 0,75

black

19,5

245,0

445,0

19

20156

20 x 2 x 0,75

black

21,5

298,0

520,0

19

20157

24 x 2 x 0,75

black

24,0

365,0

620,0

19

20158

36 x 2 x 0,75

black

26,5

532,0

940,0

19

20159

48 x 2 x 0,75

black

30,3

708,0

1250,0

19

20125

1 x 2 x 1,3

black

8,7

31,0

102,0

-

20132

1 x 3 x 1,3

black

9,0

44,0

116,0

-

20126

2 x 2 x 1,3

black

11,5

62,0

161,0

-

20127

4 x 2 x 1,3

black

14,3

114,0

230,0

-

20234

6 x 2 x 1,3

black

16,0

168,0

310,0

-

20128

8 x 2 x 1,3

black

17,3

218,0

377,0

-

20129

12 x 2 x 1,3

black

20,5

322,0

515,0

-

20130

16 x 2 x 1,3

black

23,0

426,0

656,0

-

20131

24 x 2 x 1,3

black

27,9

684,0

952,0

-

20235

1 x 2 x 0,5

blue

7,5

15,0

74,0

20

20236

2 x 2 x 0,5

blue

9,8

30,0

117,0

20

20237

4 x 2 x 0,5

blue

11,3

50,0

140,0

20

20238

6 x 2 x 0,5

blue

13,1

70,0

190,0

20

20239

8 x 2 x 0,5

blue

14,6

90,0

215,0

20

20240

10 x 2 x 0,5

blue

16,1

110,0

220,0

20

20241

12 x 2 x 0,5

blue

16,4

130,0

280,0

20

20242

16 x 2 x 0,5

blue

18,3

170,0

352,0

20

20243

20 x 2 x 0,5

blue

19,2

210,0

385,0

20

20244

24 x 2 x 0,5

blue

22,3

250,0

468,0

20

20245

36 x 2 x 0,5

blue

24,5

370,0

656,0

20

20246

48 x 2 x 0,5

blue

27,7

490,0

854,0

20

20169

1 x 2 x 0,75

blue

7,9

20,0

74,0

19

20170

2 x 2 x 0,75

blue

10,4

35,0

123,0

19

20171

4 x 2 x 0,75

blue

11,9

65,0

164,0

19

20172

8 x 2 x 0,75

blue

15,0