PUR Single Core

cold resistant, halogen-free

Produktfoto
Technical data
  • PUR-single cores, halogen free
  • Temperature range
    -40°C to +80°C
    (up to +100°C for short time)
  • Operating voltage 1000 V
  • Test voltage
    3500 V, 15 min.
  • Minimum bending radius
    occasionally moved 10x core Ø
    fixed installation 5x core Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PUR
  • Core identification see table below
Properties
  • Halogen-free
  • Flexible at low temperatures up to -40°C
  • Resistant against pressure
  • Overroll steady
  • Cut and scratchproof
Resistant to
  • Oil
  • See and waste water
  • Acids
  • Lye
  • UV-radiation
Application
PUR-single cores are suited for installation in switch cabinets, cable assemblies and electronic equipment. Inductive loops in the road surface for controlling of light signalling equipment.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Cross-
sec.

mm²

approx. RAL

Outer Ø

approx. mm

Cop.
weight

kg / km

black

9005

green-yellow

-

blue

5015

brown

8003

red

3000

white

1013

grey

7000

violet

4005

yellow

1021

pink

3015

TRANS

-

dark blue

5010

OR

2003

BEIGE

1001

two-colour

-

Part no.

50651

50650

50652

50653

50654

50655

50656

50657

50658

50661

50660

50662

50659

50663

50664

0,5

2,2

4,8

- - - - - - - - - - - - - - -

Part no.

50666

50665

50667

50668

50669

50670

50671

50672

50673

50676

50675

50677

50674

50678

50679

0,75

2,4

7,2

- - - - - - - - - - - - - - -

Part no.

50681

50680

50682

50683

50684

50685

50686

50687

50688

50691

50690

50692

50689

50693

50694

1

2,5

9,6

- - - - - - - - - - - - - - -

Part no.

50696

50695

50697

50698

50699

50700

50701

50702

50703

50706

50705

50707

50704

50708

50709

1,5

3,0

14,4

- - - - - - - - - - - - - - -

Part no.

50711

50710

50712

50713

50714

50715

50716

50717

50718

50721

50720

50722

50719

50723

50724

2,5

3,7

24,0

- - - - - - - - - - - - - - -

Part no.

50726

50725

50727

50728

50729

50730

50731

50732

50733

50736

50735

50737

50734

50738

50739

4

4,3

38,0

- - - - - - - - - - - - - - -

Part no.

50741

50740

50742

50743

50744

50745

50746

50747

50748

50751

50750

50752

50749

50753

50754

6

5,1

58,0

- - - - - - - - - - - - - - -

Part no.

50756

50755

50757

50758

50759

50760

50761

50762

50763

50766

50765

50767

50764

50768

50769

10

6,8

96,0

- - - - - - - - - - - - - - -

Part no.

50771

50770

50772

50773

50774

50775

50776

50777

50778

50781

50780

50782

50779

50783

50784

16

7,8

154,0

- - - - - - - - - - - - - - -

Part no.

50786

50785

50787

50788

50789

50790

50791

50792

50793

50796

50795

50797

50794

50798

50799

25

10,0

240,0

- - - - - - - - - - - - - - -

Part no.

50801

50800

50802

50803

50804

50805

50806

50807

50808

50811

50810

50812

50809

50813

50814

35

11,4

336,0

- - - - - - - - - - - - - - -

Part no.

50816

50815

50817

50818

50819

50820

50821

50822

50823

50826

50825

50827

50824

50828

50829

50

13,2

480,0

- - - - - - - - - - - - - - -

Part no.

50831

50830

50832

50833

50834

50835

50836

50837

50838

50841

50840

50842

50839

50843

50844

70

15,4

672,0

-